14.5kW 3-Phase Monitored Per-Outlet PDU - LX Platform, 24 C13 & 6 C19 Outlets (208/240V), 50A CS8365C, 0U, TAA
- Advanced remote capabilities include outlet-level current monitoring in real time
- 24 C13 and 6 C19 208/240V outlets distribute AC power to connected equipment
- Pre-installed WEBCARDLX with latest version of PADM20 for enhanced remote management
- Color touchscreen LCD provides current levels, environmental data and network info
- Installs in 0U of rack space in standard 19 in. racks using included mounting hardware
- 2-year limited warranty
PDU3EVNR6H50
Have a Question?
Features
Typical Applications
- Power mission-critical rack equipment in a data center, computer room or high-density network closet in a government, commercial or industrial facility
- Monitor power loads from various computers, switches, servers and other networking equipment
- Study power consumption trends over time for equipment connected to each individual outlet
Package Includes
- PDU3EVNR6H50 14.5kW 3-Phase Monitored Per-Outlet PDU
- Built-in LX Platform interface
- Configuration cable
- (30) Plug-lock insert sleeves
- Rack-mounting hardware
- Spare mounting buttons
- PDUMVROTATEBRKT mounting bracket accessory
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332242235 |
PDU Type | Monitored |
INPUT
PDU Input Voltage | 208; 240 |
Recommended Electrical Service | 50A 208/240V Dedicated Circuit with Hubbell CS8365C compatible outlet |
Maximum Input Amps | 35 |
PDU Plug Type | (1) HUBBELL CS8365C 50A |
Input Phase | 3-Phase |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | 14.5kW (240V), 12.6kW (208V) total capacity; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (24) C13; (6) C19 |
Output Nominal Voltage | 208; 240 |
Overload Protection | 3 20A circuit breakers, one per output load bank |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Reports input current per phase (L1, L2, L3), plus output current for each output load bank (20A balanced max per banks B1-B3) and individual output receptacle (1-30); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds light-gray outlets (B1); L2-L3 feeds black outlets (B2); L3-L1 feeds dark-gray outlets (B3) |
Front Panel LCD Display | Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), OUTLET DATA (Amperage, Wattage per outlet), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device) |
Front Panel LEDs | One LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Undervoltage), RED FLASHING (Power OFF/breaker trip), LED OFF (Power OFF); Networt Interface LEDs report Network Activity (Green, Flashes for network activity), Link/Network Speed (Yellow, On steady for any speed). |
Switches | LX Platform Interface: Recessed reset switch for interface reboot and factory reset |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
Material of Construction | Metal |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 6.89 x 9.65 x 75.87 |
Unit Dimensions (hwd / in.) | 70 x 2.17 x 2.86 |
Unit Weight (lbs.) | 20.01 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122F (0 to 50C) |
Storage Temperature Range | -30°C to +60°C (-22°F to +140°F) |
Relative Humidity | 5 to 95% non-condensing |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager15 (PADM15) |
Communications Cable | USB B-to-USB A Configuration/Console Access cable |
Network Monitoring Port | RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access) |
SNMP Compatibility | SNMP V1, V2c, V3 |
Network Speed | 10/100 Mbps; 1Gbps |
Communications Interface | Pre-installed network card; RS-232; USB |
SPECIAL FEATURES
High Availability PDU Features | Auto Probe Monitoring (included) |
STANDARDS & COMPLIANCE
Certifications | Tested to UL60950-1: 2007 2nd Edition (USA), CAN/CSA-C22.2 No. 60650-1:2007 2nd Edition (Canada), Class A Part 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P002-002 | NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black |
![]() |
P004-002-13LA | Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P004-002-13RA | Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black |
![]() |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black |
![]() |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
![]() |
P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black |
![]() |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
Environmental Sensors
Model Number | Description | |
---|---|---|
![]() |
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature |
![]() |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs |
![]() |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1K | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2K | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3K | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
- Owner's Manual for 3-Phase Switched 0U Power Distribution Units (Multi-language)
- User's Guide for WEBCARDLX PowerAlert Device Manager (English)
- PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface User's Guide (English)
- PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface
- PowerAlert Device Manager (PADM) 20.0.0
Product Videos
- PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://www.tripplite.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PADM20 High-Level Overview
https://www.tripplite.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20
https://www.tripplite.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.