Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
14U rack cabinet houses, organizes and secures deeper standard-width rack equipment in high-density server and IT networking areas.
  • 14U rack constructed from powder-coated steel that stands up to tough environments
  • Doors and side panels lock securely to help prevent damage, tampering or theft
  • Ships fully assembled for quick deployment on included metal casters
  • Provides physical equipment and media security required for PCI DSS compliance
  • Front and rear mounting rails accept standard rack equipment up to 42 in. deep
  • 5-year limited warranty

Features

Deep Server Cabinet Accommodates 14U of Standard Rack Equipment
This SmartRack® 14U rack enclosure is designed for network wiring closets, retail locations, classrooms, back offices and other areas with essential rack-mount IT equipment. It supports mounting of equipment up to 42 inches deep. This allows high-density equipment installations, extra space for cable management, and room for removing hot-swap power supplies from the rear of mounted devices. Constructed from heavy-duty steel with a durable black powder-coated finish, the SR14UBDP has a maximum load capacity of 1000 pounds (453.6 kg).
Keeps Important Equipment Secure and Well Ventilated
The reversible front and rear doors and removable side panels lock securely to help prevent damage, tampering or theft. The doors, side panels and top panel are designed for quick release, making it easy to access connected equipment and cabling with little effort. Convenient top access ports and an open bottom allow easy cable routing through the cabinet. The vented doors draw in cool air from outside and remove warm air to keep your equipment cool and functioning at their peak. The top panel also supports the installation of optional case fans (such as SRFANWM).
Easy Enclosure Deployment and Equipment Installation
This 14U server rack comes fully assembled for quick and easy deployment. Four metal casters (and installation hardware) are included that let you maneuver the rack cabinet over a level, smooth, stable surface and through a standard doorway into position, where it can be stabilized by adjusting the levelers. Front and rear mounting rails adjust in quarter-inch increments to accommodate equipment up to 42 inches deep. Adjustable vertical cable management rails help keep the back of the rack organized.
Meets Payment Card Industry Standards
The SR14UBDP provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance. This is essential for companies that process, store and/or transmit credit card information.

Package Includes

  • SR14UBDP 14U Server Rack
  • (60) M6 screws
  • (60) M6 washers
  • (60) M6 cage nuts
  • (2) Keys
  • SRCASTER rolling caster kit
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197917
Device CompatibilityPatch Panel; Network Switch; UPS; Server
Rack TypeSmall Enclosure
PHYSICAL
ColorBlack
Rack Height  14U
Rack DepthStandard
Factory Preset Rack Depth (in.)28.31
Maximum Device Depth (in.)37
Minimum Device Depth (in.)3
Cable Access Hole Measurement (inches)9.812 x 2.35 (l x w)
Shipping Dimensions (hwd / in.)33.55 x 25.87 x 45.98
Shipping Weight (lbs.)156.00
Unit Dimensions (hwd / in.)28.230 x 23.620 x 43.620
Unit Weight (lbs.)105
Weight Capacity - Rolling (lbs.)1000
Weight Capacity - Stationary (lbs.)1000
Number of Vertical Mounting Rails4
FEATURES & SPECIFICATIONS
Grounding DetailsFront and back door frames
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Product CertificationsUL 60950-1
Product ComplianceRoHS; EIA/ECA-310-E; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Data Center & IT Rack Cooling

  Model Number Description
SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug SRFAN3U SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Accessories

  Model Number Description
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces SR1UPANEL200 SR1UPANEL200 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces SR1UPANEL50 SR1UPANEL50 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SmartRack Square Hole Hardware Kit with 50 M5 screws and washers SRCAGENUT5MM SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers SRCAGENUTS1224 SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors SRCOMBO SRCOMBO SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors
SmartRack Enclosure Filter Kit SRFILTER SRFILTER SmartRack Enclosure Filter Kit
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)
SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) SRSHELF4PHD SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep)
SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) SRSHELF4PKYBD SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep)
SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) SRSHELF4PSL SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep)
SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) SRSHELF4PSLHD SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep)
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.