Part Number: PINV1500
This Model has been retired and replaced by PINV1500SW-120. An Owner's Manual and other information for the PINV1500 is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332225177 |
INPUT
Recommended Electrical Service | 12V DC |
Input Connection Type | DC terminal post for battery cables with ring terminals |
Voltage Compatibility (VAC) | 110; 120 |
Voltage Compatibility (VDC) | 10-16 |
Input Cord Length (ft.) | 3 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 115V; 120V |
Output Receptacles | (2) 5-15R |
Continuous Output Capacity (Watts) | 1500 |
Peak Output Capacity (Watts) | 3000 |
Output Voltage Regulation | Maintains PWM sine wave output voltage of 120VAC (+/- 10%) |
Output Frequency Regulation | 60Hz (+/- 3Hz) |
Overload Protection | Yes |
Output Voltage (VDC) | 5V |
BATTERY
Expandable Battery Runtime | User-Supplied 12VDC battery system |
DC System Voltage (VDC) | 12 |
Battery Access | Terminal Post |
Battery Pack Accessory (Optional) | User-Supplied; 98-121 , BP260 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Single multi-color status LED for operation (Green) and fault conditions (RED) |
Switches | ON/OFF Rocker Switch |
Audible Alarm | Low Battery, Short Circuit, Over-temperature, High DC Voltage, Low DC Voltage and Overload protection |
CHARGING
Charging Ports / Amps | (2) 2A |
PHYSICAL
Material of Construction | Aluminum, Steel |
Form Factors Supported | Horizontal Floor, Wall-Mount |
Housing Color | Black; Blue |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 6.89 x 5.70 x 2.55 |
Unit Dimensions (hwd / in.) | 3.540 x 7.600 x 8.270 |
Unit Weight (lbs.) | 4.63 |
ENVIRONMENTAL
Relative Humidity | 0-95% (non-condensing) |
Operating Temperature | 32° to 104°F (0° to 40°C) |
FEATURES & SPECIFICATIONS
Grounding | Grounding lug grounds the inverter to vehicle or earth ground; ground cable included |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 107.1 (Canada); UL 458 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |