Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

15-watt wireless phone charger transfers battery power to your Qi-enabled device without connecting a cable between them.

  • Charges your smartphone through its protective case to avoid the hassle of removing it
  • LED glows blue during charging and flashes blue to indicate a charging error
  • Prevents overheating and overcharging to protect your essential device from damage
  • Lightweight portable design takes up little space on your desk or bedside table
  • Universally compatible with all Qi-certified smartphones and other devices
  • 2-year limited warranty

Features

Wireless Cell Phone Charger Delivers Power to Apple and Samsung Phones
Who wants to plug and unplug power cords when you just want to charge your cell phone? The U280-Q01FL-BK-2 makes charging more convenient by doing it wirelessly. Just place your Qi-certified device, such as an iPhone, Pixel or Galaxy smartphone, on the round charging pad. That’s all there is to it. This wireless phone charger even works through most protective phone cases up to 5 millimeters. Note: Please remove any magnetic or metal objects from your phone or case before charging.

Compatible with Qi-Certified Cell Phones to Ensure a Safe, Flawless Charge
The U280-Q01FL-BK-2 works with all Qi smartphones from Apple, Sony, LG, Samsung, Nokia and other popular brands. It protects your expensive device from overheating and overcharging that could lead to internal damage. An LED glows blue to indicate the charging process is underway and flashes blue to indicate any charging error. 

Compact Pad Fits Comfortably on Any Counter, Table or Workspace
The portable lightweight pad is just four inches in diameter, so it takes up hardly any space on your desktop or bedside table. An included USB cable connects the charger to a user-supplied USB wall charger or power adapter (QC 2.0 or 3.0 adapter is recommended for high-speed charging).

System Requirements

Compatible with all Qi-certified smartphones, including the latest Apple iPhone, Google Pixel and Samsung Galaxy devices

Package Includes

  • U280-Q01FL-BK-2 Wireless Fast-Charging Pad, Black
  • USB-A to USB-C cable, 3 ft.
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332259639
Product TypeWireless Charger
Charging Form FactorPad/Stand
Device CompatibilityHeadphones; Phone; Tablet; Watch
TechnologyWireless
INPUT
Nominal Input Voltage(s) Supported12V DC
Input Plug TypeUSB-C (FEMALE)
CONNECTIONS
Side A - Connector 1USB C (FEMALE)
Side B - Connector 1WIRELESS CHARGING COIL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue - Power, Flashing Blue - Error
CHARGING
Number of Charging Ports0
Total Charging Amps1.25A
Total Charging Watts15
Charging MethodWireless
Charging Method Detail

Qi Compatible; Quick Charge 3.0; Quick Charge 2.0

Charging Port TypeWIRELESS CHARGING COIL
Charging Ports Details

5W (5V/1A), 10W (9V/1.1A); 15W

PHYSICAL
ColorBlack
Material of ConstructionPC (Plastic)
Unit Dimensions (hwd / in.)0.380 x 4.020 x 4.020
Unit Packaging TypeBox
Unit Weight (lbs.)0.172
ENVIRONMENTAL
Operating Temperature Range32° to 86°F (0° to 30°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Operating Humidity Range10% to 80% RH, Non-Condensing
Storage Humidity Range5% to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico)
Product ComplianceRoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W U280-W01-QC3-1 U280-W01-QC3-1 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W
4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White U280-W04-100C2G U280-W04-100C2G 4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.