Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

16-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black

Model Number: CS16AC


Locking steel cabinet provides AC charging, secure storage and cord management for up to 16 iPad, Android, Kindle and Surface tablets. For education, office, commercial, retail, industrial and healthcare environments.
  • AC charging and storage for 16 iPad and Android tablets
  • Locking steel cabinet with flow-through ventilation
  • Adjustable device dividers and integrated cord management
  • Ships fully assembled and mounts to wall, desk, table or floor
  • 10 ft. power cord and built-in AC outlets for each device
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The CS16AC 16-Device AC Charging Station Cabinet provides AC charging, secure storage and cord management for up to 16 tablets. It’s ideal for education, office, commercial, retail, industrial and healthcare environments.

16 AC outlets provide convenient charging. The charging station is compatible with all devices that charge via user-supplied USB power adapters, including iPad, Android, Kindle, Kindle Fire and Surface tablets and iPhone, Android and Windows smartphones.

The charging station provides comprehensive device protection, with steel construction and a powder-coated finish for long-term durability. It locks with the included keys to prevent device theft, damage or tampering, and flow-through ventilation prevents overheating.

The charging station also provides clutter-free organization of devices and cabling. AC outlets, power adapters and cords store out of sight. Toolless trim panels permit quick service access.

The charging station is easy to configure. It ships fully assembled and supports mounting to a wall, desk, table, counter or floor. The front door opens 180 degrees and side panels are removable for unrestricted device and service access. Removable dividers accommodate thicker devices. You can also convert the charging station to a mobile cart with Tripp Lite’s CSHANDLEKIT accessory and roll it where needed.

Features

Convenient Charging
  • 16 AC outlets charge up to 16 iPad, Android, Kindle or Surface tablets
  • Compatible with all devices that charge via user-supplied USB power adapters, including iPad, Android, Kindle, Kindle Fire and Surface tablets and iPhone, Android and Windows smartphones
  • 10 ft. AC input cord reaches distant outlets

Comprehensive Protection
  • Sturdy steel construction and powder-coated finish provide long-term durability
  • Door locks with included keys to prevent device theft, damage or tampering
  • Flow-through ventilation prevents devices from overheating
  • Coated shelf shields devices from scratches and scuffs
  • Built-in circuit breaker protects against overloads

Clutter-Free Organization
  • AC outlets, device AC adapters and cords store out of sight
  • Shelf includes charging cord access ports for each device
  • Toolless trim panels permit quick access to AC adapters and cords
  • Outlets spaced to fit bulky power adapters without blocking adjacent outlets

Flexible Configuration
  • Ships fully assembled
  • Supports mounting to wall, desk, table, counter or floor
  • Converts to mobile cart with optional CSHANDLEKIT accessory
  • Door opens 180 degrees and side panels are removable for clear access
  • Removable dividers accommodate thicker devices like battery chargers

Package Includes

  • CS16AC 16-Device AC Charging Station Cabinet
  • (2) Keys for door lock
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185235
OUTPUT
Charging Ports / Amps(16) 12A
Charging MethodAC
INPUT
Input Frequency50 / 60 Hz
Input Cord Length (ft.)10
PHYSICAL
Charging Station Form FactorStationary Cabinet
ColorBlack
Shipping Dimensions (hwd / in.)24.25 x 26.38 x 24.13
Shipping Weight (lbs.)97.00
Slot Dimensions (hwd / in.)11.6 x 0.8 x 13.9
Unit Dimensions (hwd / in.)21.6 x 23.6 x 21.6
Unit Weight (lbs.)72
CERTIFICATIONS
CertificationsTested to EIA-310-E, UL60950, FCC & IEC Class B
NOM (Mexico)Tested to NOM (Mexico)
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

The Tripp Lite 16/32/48 Port Charging Stations are not set up to support daisy-chaining. We recommend using a charging station with more ports.
The measure of charge status is the responsibility of the device being charged. The Tripp Lite 16/32/48 Port Charging Station products do not measure this variable.
The spacing between dividers is 0.8 inches and 1.9 inches when a divider is removed.

Additional FAQs may be available on the CS16AC model support page.

Accessories

Rack Cooling Equipment
  Model Number Description
SRFANWM | Rack Cooling Equipment SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
Charging Station Accessories
  Model Number Description
CSHANDLEKIT | Charging Station Accessories CSHANDLEKIT Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for Tablet/Chromebook Charging Stations

Extended Warranties

Part Number Description
WEXT1F 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2F 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3F 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.