Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD

Model Number: B020-U16-19-IP


Control a network of 16 servers or computers directly from one keyboard, mouse and monitor housed in 1U of rack space. Built-in IP access allows control from anywhere via LAN, WAN or Internet.
  • Controls up to 16 computers remotely via LAN, WAN or Internet
  • Installs in just 1U to save rack space
  • Works with all major operating systems and browsers
  • Protects data with 3 security levels (Admin, User and Select)
  • Enables up to 64 secure user accounts
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch combines a 16-port KVM switch, keyboard, touch pad, numeric keypad, 19-inch LCD and built-in IP remote access into a compact housing that stores neatly in 1U of rack space. Ideal for data centers, server rooms and other environments with multiple servers, the B020-U16-19-IP lets you handle complex problems without needing to be on-site, which saves money and time.

You can control up to 16 servers or computers directly from the KVM switch or remotely from anywhere else via LAN, WAN or the Internet, including system administration, BIOS-level troubleshooting, GUI application installations and equipment reboots. Increase the number of connected computers up to 264 by daisy-chaining up to 31 B022-U08 KVM switches. The built-in 19-inch monitor supports VGA video resolution up to 1280 x 1024 (@ 75 Hz). Compatible with both USB and PS/2 connections using the included cable kits, the KVM switch allows you to select a connected computer using console buttons or keyboard hotkeys. It supports IPv4 and IPv6, as well as Link Local IPv6 Address and Stateless Auto Configuration protocol.

The B020-U16-19-IP is compatible with all major operating systems and web browsers. Three levels of password protection, as well as advanced encryption and activity logging, keep your confidential data secure. You can create up to 64 user accounts, which can communicate and manage port access through a message board. An external USB port lets you connect a flash drive or card reader to share external data among connected computers.

Features

Complete Control from Anywhere
  • Built-in IP access lets you control up to 16 computers directly from the next room, next door, or the next continent
  • Remotely access computers via LAN, WAN or the Internet via Windows or Java
  • Panel Array Mode allows remote monitoring of multiple ports at the same time
  • Windows- and Java-based applications provide access without a browser
  • Advanced on-screen display supports video resolutions up to 1280 x 1024 (@ 75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console

Built-In Security to Keep Your Data Safe
  • 3 levels of security (Admin, User and Select) allow you to delegate proper access
  • Create up to 64 separate user accounts
  • Features advanced encryption technologies, such as 512-bit RSA, 256-bit AES, 56-bit DES, 168-bit 3DES, 128-bit RC4 and 128-bit SSL
  • Supports RADIUS and LDAP/S remote authentication
  • LEDs indicate when a computer is connected, powered on and selected
  • Included firmware upgrade cable keeps the software up to date

Versatile to Meet Your Specific Needs
  • Increase the number of connected computers up to 264 by daisy-chaining up to 31 B022-U08 KVM switches.
  • Compatible with all major operating systems
  • User-friendly web management interface can be displayed in English, Spanish, French, German or Italian
  • Included P778-Series cable kits let you use either USB or PS/2 keyboards and mice
  • Supports both IPv4 and IPv6, as well as Link Local IPv6 Address and IPv6 Stateless Auto Configuration protocol
  • External USB 1.1 port lets you add a flash drive or card reader to share external data among connected computers

Keep Your Colleagues in the Loop
  • Windows-based log server records events and saves them to a searchable database
  • Users who are logged in simultaneously can communicate via message board and manage port access

Rack-Mounted Convenience
  • LCD folds down so the unit mounts into just 1U of rack space
  • Mounts in racks from 26 in. to 38 in. deep
  • Rugged steel housing and premium connectors built to last
  • Console locks into place when not in use to prevent sliding out of the rack

System Requirements

  • Any major operating system
  • Any major web browser
  • Pentium III 1 GHz processor
  • DirectX 7.0 or higher (Windows) or Java 2 1.4.2 or higher (Java)
  • Network transfer speed of 128 Kbps or higher
  • HD15 port
  • USB or PS/2 keyboard/mouse ports

Package Includes

  • B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch
  • (2) P778-Series USB/PS2 combo KVM cable kits, 6 ft.
  • USB/PS2 combo external console cable kit
  • Grounding wire
  • RJ11 to DB9 firmware upgrade cable
  • C13 to NEMA 5-15P power cord
  • Mounting hardware
  • CD with Owner’s Manuals and device files
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188052
Max CPU16
INPUT
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Recommended Electrical Service100-250V
Maximum Input Amps1
Input Frequency50/60Hz
Input Current120V (0.8A) / 230V (0.4A)
PHYSICAL
Housing ColorBlack
LCD Monitor (in.)19
Shipping Dimensions (hwd / in.)5.40 x 26.75 x 32.75
Shipping Weight (lbs.)40.30
Unit Dimensions (hwd / in.)1.73 x 18.9 x 27
Unit Weight (lbs.)31
ENVIRONMENTAL
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity0 to 80% RH, Non-Condensing
Operating Temperature0 to 50 C (32 to 122 F)
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  Yes
CONNECTIONS
Ports16
PC/Server ConnectionsPS/2; USB; VGA
FEATURES & SPECIFICATIONS
Autoscan (Y,N)  Y
Autoscan Duration  1 - 255 seconds
Number of Users1
NIAP-Certified Secure  No
Cat5 KVM SwitchNo
TechnologyPS/2; USB; VGA/SVGA
CERTIFICATIONS
CertificationsUL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, EN 60950-1
ApprovalsUL, cUL, CE, FCC, RoHS
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

- Program/TCP : 9000 (may be changed to anything between 1 and 65535) - HTTP: 80 - HTTPS: 443 - SSH: 22 - Telnet: 23

Additional FAQs may be available on the B020U1619IP model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N001-007-GY | Network Cables & Adapters N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft.
N001-014-GY | Network Cables & Adapters N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 14 ft.
N001-010-GY | Network Cables & Adapters N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft.
Copper Network Cables
  Model Number Description
N001-010-GY | Copper Network Cables N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft.
N001-014-GY | Copper Network Cables N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 14 ft.
N001-007-GY | Copper Network Cables N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft.
KVM Switches
  Model Number Description
B022-U08 | KVM Switches B022-U08 NetDirector 8-Port 1U Rack-Mount KVM Switch
KVM Switch Accessories
  Model Number Description
B019-000 | KVM Switch Accessories B019-000 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles
P778-006 | KVM Switch Accessories P778-006 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft.
P778-010 | KVM Switch Accessories P778-010 USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft.
P778-015 | KVM Switch Accessories P778-015 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft.
Power Cords
  Model Number Description
P032-007 | Power Cords P032-007 C20 to C13 Power Cord for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
P054-006 | Power Cords P054-006 European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.8 m), Black

Extended Warranties

Part Number Description
WEXT1Q 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2Q 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3Q 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
B020-U16-19-IP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.