NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount with PS2 to USB Input Adapter
- 16 RJ45 Ports utilize inexpensive Cat5 patch cables
- Expandable - Cascade a second level of KVM switches to control up to 256 servers from a single station
- Accepts PS2 or USB Mouse and Keyboards with included Adapter
- 3-year limited warranty
B072-016-1A
Have a Question?
Features
- Expandable - Cascade a second level of KVM switches to control up to 256 servers from a single station
- Extend distance: between computer and switch up to 30 meters/100 ft.
- Rack mountable: sleek, 1U space saving KVM switches
- Accepts PS2 Mouse and Keyboard ( or USB Mouse and Keyboard with included adapter )
- Innovative CAT5 technology: eliminate cable clutter at the rack
- Multi-layer security: protects your corporate data
- Easy server management: choice of On Screen Display, Hot-key,or push button control
- Multi-platform: PS/2 and USB support
- To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Easily add IP functionality with Tripp Lite Model B051-000
- Add Tripp Lite Model B021-000-19 for space saving, in-the-rack, LCD, Keyboard and Mouse
- Compact Size: 17"W x 5"D x 1.75"H
- Video Resolution: 1600x1200@75Hz
- Internal Power Supply
- Compatible with all major operating systems
- Constructed of heavy-duty steel housing
System Requirements
- Computers: The Tripp Lite B078-101-USB-1 Server Interface Module must be used to connect a server to the server ports on the KVM switch.
- For computers with Displayport or HDMI, change to VGA using Tripp Lite adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Compatible with all major operating systems
Package Includes
- 16-Port NetCommander 1U Rackmount Cat5 KVM Switch
- PS2 to USB Adapter
- 6-ft. (1.83 m) Power Cord
- 6-ft. (1.83 m) Firmware Upgrade Cable
- Rackmount Bracket kit
Specifications
OVERVIEW
UPC Code | 037332186607 |
Max CPU | 256 |
Technology | Cat5/5e; PS/2; USB; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1600 X 1200 @ 75 Hz |
Max. Distance (Between any 2 Units) | 100 ft (30.5m) |
Max Number of Ports (Entire Chain) | 256 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Current | 120V (0.7A) / 230V (0.3A) |
Power Input Receptacle | IEC-320-C14 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green(CPU ON, SELECTED) |
PHYSICAL
Color | Black |
Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 4.33 x 20.28 x 7.68 |
Shipping Weight (lbs.) | 5.45 |
Unit Dimensions (hwd / in.) | 1.7 x 4.8 x 16.8 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 3.70 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -40 to 158 F (-40 to 70 C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
BTUs | 27.3 BTU/Hr |
Power Consumption (Watts) | 8 |
COMMUNICATIONS
IP Remote Access | No |
CONNECTIONS
Ports | 16 |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | (2) MINI DIN-6 (FEMALE) |
Side A - Connector 3 | RJ11 (FEMALE) |
Side B - Connector 1 | (16) RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | PS/2; USB |
Console Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
Number of Users | 1 |
NIAP-Certified Secure | No |
On-Screen Display (OSD) | Yes |
Port Selection | Pushbutton; Hotkey; OSD |
Driver Required | No |
Cat5 KVM Switch | Yes |
Recommended Category Cable | Cat5e/6 Cables |
STANDARDS & COMPLIANCE
Certifications | Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N125-007-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N125-010-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N125-025-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N125-050-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
![]() |
N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) |
![]() |
N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) |
![]() |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) |
![]() |
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m) |
KVM Switch Accessories
Model Number | Description | |
---|---|---|
![]() |
B078-101-PS2 | NetCommander PS2 Server Interface Unit (SIU) |
![]() |
B078-101-USB | KVM Switch Accessories - NetCommander USB Server Interface Unit (SIU) |
![]() |
B078-101-USB-1 | NetCommander USB Server Interface Unit (SIU) - Single |
![]() |
B078-101-USB-8 | NetCommander USB Server Interface Unit (SIU) - 8-Pack |
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Configure a NetCommander 1U Cat5 Rack-Mount KVM Switch
https://www.tripplite.com/video/how-to-configure-a-netcommander-1u-cat5-rack-mount-kvm-switch/796867
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.