Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

NetDirector 16-Port 1U Rack-Mount IP KVM Switch

Model Number: B022-U16-IP


Control up to 16 computers or servers directly from anywhere in the world via LAN, WAN or the Internet with built-in IP remote access.
  • Built-in IP access from anywhere in the world
  • Daisy-chain up to 31 additional B022-U08 switches to control up to 264 computers
  • Works with all major operating systems
  • Compatible with both USB and PS/2 connections
  • Enables up to 64 secure user accounts
  • Space-saving 1U rack-mount installation
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The B022-U16-IP NetDirector® 16-Port 1U Rack-Mount IP KVM Switch is the smart solution for controlling up to 16 computers or servers from one monitor, keyboard and mouse, all from the next room, next door, or the next continent. Daisy-chain up to 31 additional B022-U08 switches to control up to 264 computers.

The B022-U16-IP takes up just 1U of rack space and works with all major operating systems. Built-in IP access allows you to control computers via LAN, WAN or the Internet. Just log on to a Web browser using the Windows- or Java-based browser client, and navigate the user-friendly interface in English, Spanish, French, German or Japanese. You can also access the KVM Switch without a browser if you prefer.

The advanced on-screen display (OSD) supports high-definition video up to 2048 x 1536 at the local console and up to 1600 x 1200 @ 60 Hz with 24-bit color depth at the remote console. Panel Array Mode allows you to remotely monitor multiple ports at the same time. Compatible with both USB and PS/2 connections using the included cable kits, the KVM Switch allows you to select a connected computer using on-console pushbuttons or keyboard hotkey commands. It also supports both IPv4 and IPv6, as well as Link Local IPv6 Address and Stateless Auto Configuration protocol.

Advanced encryption technologies, such as 128-bit SSL, 128-bit RC4, 1024-bit RSA, 56-bit DES, 256-bit AES and 168-bit 3DES, keep your important data secure. The KVM Switch supports RADIUS and LDAP/S remote authentication. Three levels of security allow you to delegate proper access to approved personnel, and you can create up to 64 separate accounts.

Features

Complete Control from Anywhere
  • Built-in IP access lets you control up to 16 computers directly from the next room, next door, or the next continent
  • Remotely access computers via LAN, WAN or the Internet via Windows or Java
  • Windows- and Java-based non-browser applications provide access without a browser
  • Advanced on-screen display supports high-definition video up to 2048 x 1536 at the local console and up to 1600 x 1200 (@ 60 Hz) at the remote console
  • Panel Array Mode – remotely monitor multiple ports at the same time.

Built-In Security to Keep Your Data Safe
  • Create up to 64 separate accounts
  • 3 levels of security (Admin, User and Select) allow you to delegate proper access
  • Features advanced encryption technologies, such as 128-bit SSL, 128-bit RC4, 1024-bit RSA, 56-bit DES, 256-bit AES and 168-bit 3DES
  • Supports RADIUS and LDAP/S remote authentication
  • LEDs built into the port-selection pushbuttons indicate when a computer is connected, powered on and selected
  • Included firmware upgrade cable keeps the software up to date

Versatile to Meet Your Specific Needs
  • Increase the number of connected computers up to 264 by daisy-chaining up to 31 B022-U08 KVM switches
  • Compatible with all major operating systems
  • User-friendly web management interface can be displayed in English, Spanish, French, German and Japanese
  • Included cable kits let you use either USB or PS/2 keyboards and mice
  • View remote sessions in black and white, reducing the amount of data traveling over the network and improving keyboard/mouse response time over IP
  • Supports both IPv4 and IPv6, as well as Link Local IPv6 Address and IPv6 Stateless Auto Configuration protocol

Keep Your Colleagues in the Loop
  • Windows-based log server records events and saves them to a searchable database
  • Users who are logged in simultaneously can communicate via message board and manage port access

Rack-Mounted Convenience
  • Mounts into just 1U to save valuable cabinet or rack space
  • Rugged steel housing and premium connectors built to last

System Requirements

External Console
  • VGA, SVGA or MultiSync monitor
  • PS/2 or USB keyboard and mouse
Computers
  • VGA, SVGA or MultiSync video graphics card with HD15 port
  • PS/2 or USB keyboard/mouse ports
  • Any major operating system
See owner’s manual for requirements for IP remote access.

Package Includes

  • B022-U16-IP NetDirector 16-Port 1U Rack-Mount IP KVM Switch
  • (2) USB/PS2 Combo KVM cable kits, 6-ft. length
  • USB/PS2 Combo console cable kit
  • RJ11-to-DB9 firmware upgrade cable
  • Mounting hardware
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A)
  • Rubber feet
  • CD with owner’s manual and device files
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188045
AC AdapterInput: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A
Max CPU16
PHYSICAL
Housing ColorBlack
Shipping Dimensions (hwd / in.)9.20 x 21.30 x 4.60
Shipping Weight (lbs.)7.00
Unit Dimensions (hwd / in.)1.73 x 17 x 6
Unit Weight (lbs.)6.50
ENVIRONMENTAL
Storage Temperature Range-20 to 60 C ) -4 to 140F )
Relative Humidity0 to 80% RH, Non-Condensing
Operating Temperature0 to 50 C (32 to 122 F)
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  Yes
CONNECTIONS
Ports16
PC/Server ConnectionsPS/2; USB; VGA
FEATURES & SPECIFICATIONS
Autoscan (Y,N)  Y
Autoscan Duration  1 - 255 seconds
Number of Users1
NIAP-Certified Secure  No
Cat5 KVM SwitchNo
TechnologyPS/2; USB; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

IP Remote Access KVM Switches include built-in IP remote access (also known as KVM over IP), so you can manage servers over a local network or over the Internet through a standard browser or multi-platform client software. For a full explanation of IP KVM switches, click here
- Program/TCP : 9000 (may be changed to anything between 1 and 65535) - HTTP: 80 - HTTPS: 443 - SSH: 22 - Telnet: 23

Additional FAQs may be available on the B022U16IP model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N001-014-GY | Network Cables & Adapters N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 14 ft.
N001-007-GY | Network Cables & Adapters N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft.
N001-010-GY | Network Cables & Adapters N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft.
Copper Network Cables
  Model Number Description
N001-010-GY | Copper Network Cables N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft.
N001-007-GY | Copper Network Cables N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft.
N001-014-GY | Copper Network Cables N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 14 ft.
KVM Switch Accessories
  Model Number Description
P772-002 | KVM Switch Accessories P772-002 Daisychain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 2-ft.
P772-006 | KVM Switch Accessories P772-006 Daisychain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 6-ft.
P772-015 | KVM Switch Accessories P772-015 Daisychain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 15-ft.
P778-006 | KVM Switch Accessories P778-006 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft.
P778-010 | KVM Switch Accessories P778-010 USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft.
P778-015 | KVM Switch Accessories P778-015 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft.

Resources & Downloads

support icon

Do you own a
B022-U16-IP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.