Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.6–3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with L6-20P Adapter, 12 ft. Cord, 1U Rack-Mount

Model Number: PDUH20DV


Versatile 20A 100–240V PDU is compatible with wide range of voltages to deliver single-phase AC power to multiple loads from a utility outlet, generator or UPS system. Ideal for data centers, server rooms and network wiring closets.
  • C20 input with detachable 12 ft. cord and L6-20P adapter
  • 14 total outlets—12 C13 and 2 C19
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • Installs in rack, on wall or under counter
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The PDUH20DV 1.6–3.8kW Single-Phase 100–240V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUH20DV features 14 total outlets—four C13 in front and eight C13 and two C19 in the rear.

The C20 input plug with detachable 12-foot (3.7 m) cord connects to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment. A NEMA L6-20P adapter is included for 208/240V power environments. The C20 inlet accepts any country-specific power cord with a C19 connector.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench.

Features

Reliable Single-Phase 20A 100–240V Power Distribution
  • Versatile no-frills PDU for data centers, server rooms and network wiring closets
  • 14 total outlets—4 C13 in front, 8 C13 and 2 C19 in rear
  • C20 input with detachable 12 ft. cord and NEMA L6-20P adapter
  • Inlet accepts any country-specific power cord with C19 connector
  • Rear-panel grounding lug

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Reversible all-metal housing faces front or rear in rack
  • Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
  • Also mounts on wall, workbench or under a counter

Package Includes

  • PDUH20DV 1.6–3.8kW Single-Phase 100–240V Basic PDU
  • Detachable C19-to-C20 power cord
  • NEMA L6-20P plug adapter
  • Mounting brackets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332158963
PDU TypeBasic
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Output Receptacles(12) C13; (2) C19
Output Nominal Voltage100; 120; 127; 200; 208; 220; 230; 240
Overload Protectionn/a
INPUT
PDU Input Voltage100; 120; 127; 200; 208; 220; 230; 240
Recommended Electrical Service20A 120V; 20A 208/240V; 16A 230V
Maximum Input Amps20
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA L6-20P; IEC-320 C20
Input PhaseSingle-Phase
Input Cord DetailsInput cable is detachable PDU C20 inlet
Input Cord Length (ft.)12
USER INTERFACE, ALERTS & CONTROLS
Switchesn/a
PHYSICAL
Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Material of ConstructionMetal
Minimum Required Rack Depth (inches)6.8
Outlets Measurement (Center to Center)Distance between front (C13) outlets = 28.75mm; Distance between rear (C19) outlets = 55mm; Distance between rear (C13) outlets = 28.75mm
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)2.25 x 10.90 x 20.10
Shipping Weight (lbs.)5.50
Unit Dimensions (hwd / in.)1.75 x 17.25 x 3.75
Unit Weight (lbs.)3.75
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
SPECIAL FEATURES
TVSS Grounding  Rear panel grounding lug
CERTIFICATIONS
CertificationsTested to UL 60950 (USA), CSA (Canada), CE (EU), RoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

PDU Accessories
  Model Number Description
PDUSIDEBRKT | PDU Accessories PDUSIDEBRKT Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors
Power Cords
  Model Number Description
P002-002 | Power Cords P002-002 NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft., Black
P032-007 | Power Cords P032-007 C20 to C13 Power Cable for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
P045-010 | Power Cords P045-010 C19 to L5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P070-010 | Power Cords P070-010 IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P040-010 | Power Cords P040-010 C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 10 ft., Black
P049-010 | Power Cords P049-010 C19 to 5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black
P050-008 | Power Cords P050-008 C19 to Schuko, EU Power Cord - 16A, 250V, 16 AWG, 8 ft. (2.4 m), Black
P052-008 | Power Cords P052-008 UK Power Cable with BS 1363 Plug - C19 to BS 1363, 13A, 250V, 16 AWG, 8 ft. (2.4 m), Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.