Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount

Model Number: PDU12IEC


Delivers 100–240V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for networking, telecom, security, audio/video and sound reinforcement applications.
  • C20 inlet accepts wide variety of user-supplied power cords
  • 14 total outlets—8 rear C13, 2 rear C19 and 4 front C13
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • Installs in rack, on wall or under counter
  • 5-year limited warranty

Overview

The PDU12IEC 1.6/3.8kW Single-Phase 100–240V Basic PDU is the perfect no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Perfectly suited for high-density IT environments, the PDU12IEC features a single load bank with 14 total outlets—eight rear C13, two rear C19 and four front C13. The C20 inlet accepts a variety of user-provided power cords that connect to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 16A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing mounts in 1U of space in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter. With a compatible rack and Tripp Lite’s PDUSIDEBRKT accessory (sold separately), you can adapt the PDU12IEC for vertical 0U rack-mounting.

Features

Reliable Single-Phase Power Distribution
  • Ideal no-frills PDU for networking, telecom, security, audio/video and sound reinforcement applications
  • 14 total outlets—8 rear C13, 2 rear C19 and 4 front C13—in one load bank
  • Built-in 16A circuit breakers protect outlets against overloads
  • C20 inlet accepts wide variety of user-supplied power cords
  • Rear-panel grounding lug

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Mounts horizontally in 1U of EIA-standard 19 in. 2- and 4-post racks
  • Reversible all-metal housing faces front or rear in rack
  • Ready for toolless 0U vertical installation with optional PDUSIDEBRKT (sold separately)
  • Also mounts on wall, workbench or under a counter

    Package Includes

    • PDU12IEC 1.6/3.8kW Single-Phase 100–240V Basic PDU
    • Mounting hardware
    • Owner’s manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332116253
    PDU TypeBasic
    OUTPUT
    Frequency Compatibility50 / 60 Hz
    Output Capacity Details3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
    Output Receptacles(12) C13; (2) C19
    Output Nominal Voltage100; 120; 127; 200; 208; 220; 230; 240
    Overload Protection16A circuit breaker
    INPUT
    PDU Input Voltage100; 120; 127; 200; 208; 220; 230; 240
    Recommended Electrical Service20A 120V; 20A 208/240V; 16A 230V
    Maximum Input Amps16
    PDU Plug TypeIEC-320 C20
    Input PhaseSingle-Phase
    Input Cord DetailsC20 inlet accepts user supplied input cable with C19 output connection
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesNo power switch
    PHYSICAL
    Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
    Material of ConstructionMetal
    Minimum Required Rack Depth (inches)7.8
    Outlets Measurement (Center to Center)Distance between Front (C13) outlets = 28.75mm; Distance between Rear (C19) outlets = 55mm; Distance between Rear (C13) outelts = 28.75mm
    PDU Form FactorHorizontal (1U)
    Shipping Dimensions (hwd / in.)2.10 x 20.60 x 9.30
    Shipping Weight (lbs.)3.70
    Unit Dimensions (hwd / in.)1.75 x 17.5 x 4.25
    Unit Weight (lbs.)3.20
    ENVIRONMENTAL
    Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
    Relative Humidity5-95% non-condensing
    Operating Elevation (ft.)0-10,000
    Operating Elevation (m)0-3000
    SPECIAL FEATURES
    TVSS Grounding  Back panel grounding lug
    CERTIFICATIONS
    CertificationsTested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada), CE (Europe)
    WARRANTY
    Product Warranty Period (Worldwide)5-year limited warranty

    Frequently Asked Questions

    The PDU12IEC does not provide surge suppression.

    Additional FAQs may be available on the PDU12IEC model support page.

    Accessories

    Power Cords
      Model Number Description
    P002-002 | Power Cords P002-002 NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft., Black
    P032-007 | Power Cords P032-007 C20 to C13 Power Cable for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
    P045-010 | Power Cords P045-010 C19 to L5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black
    P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
    P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
    P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
    P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
    P070-010 | Power Cords P070-010 IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft., Black
    P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
    P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
    P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
    P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
    P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black
    P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
    P040-010 | Power Cords P040-010 C19 to L6-20P Heavy-Duty Power Cord - 20A, 250V, 12 AWG, 10 ft., Black
    P049-010 | Power Cords P049-010 C19 to 5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black
    P050-008 | Power Cords P050-008 C19 to Schuko, EU Power Cord - 16A, 250V, 16 AWG, 8 ft. (2.4 m), Black
    P052-008 | Power Cords P052-008 UK Power Cable with BS 1363 Plug - C19 to BS 1363, 13A, 250V, 16 AWG, 8 ft. (2.4 m), Black
    Clear List

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.