Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/17/2022

Features

Convenient Charging
  • 16 AC outlets charge up to 16 iPad, Android, Kindle or Surface tablets
  • Compatible with all devices that charge via user-supplied USB power adapters, including iPad, Android, Kindle, Kindle Fire and Surface tablets and iPhone, Android and Windows smartphones
  • 10-ft. (3.05 m) AC input cord reaches distant outlets

Comprehensive Protection
  • Sturdy steel construction and powder-coated finish provide long-term durability
  • Door locks with included keys to prevent device theft, damage or tampering
  • Flow-through ventilation prevents devices from overheating
  • Coated shelf shields devices from scratches and scuffs
  • Built-in circuit breaker protects against overloads

Clutter-Free Organization
  • AC outlets, device AC adapters and cords store out of sight
  • Shelf includes charging cord access ports for each device
  • Toolless trim panels permit quick access to AC adapters and cords
  • Outlets spaced to fit bulky power adapters without blocking adjacent outlets

Flexible Configuration
  • Ships fully assembled
  • Supports mounting to wall, desk, table, counter or floor
  • Converts to mobile cart with optional CSHANDLEKIT accessory
  • Door opens 180 degrees and side panels are removable for clear access
  • Removable dividers accommodate thicker devices like battery chargers

Package Includes

  • CS16AC 16-Device AC Charging Station Cabinet
  • (2) Keys for door lock
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185235
Product TypeMulti-Device Charger
Charging Form FactorStationary Cabinet
Charger FunctionsCharge; Secure
Device CompatibilityTablet; Phone
Device Slots16
INPUT
Nominal Input Voltage(s) Supported120V AC
Input Frequency50 / 60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
CHARGING
Number of Charging Ports16
Charging MethodAC
Charging Port TypeNEMA 5-15R
Charging Ports DetailsPass through
Charging Ports / Amps(16) 12A
Overcharge ProtectionNo
Charging Amps per Port12A
PHYSICAL
ColorBlack
Material of ConstructionSteel
Charging Station Form FactorStationary Cabinet
Shipping Dimensions (hwd / in.)24.25 x 26.38 x 24.13
Shipping Weight (lbs.)97.00
Slot Dimensions (hwd / in.)11.6 x 0.8 x 13.9
Unit Dimensions (hwd / in.)21.560 x 23.630 x 21.630
Unit Weight (lbs.)72
Number of Shelves1
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
Cord ManagementYes
Overcurrent ProtectionYes
Flow-Through VentilationYes
UV SterilizationNo
LockingYes
Lock TypeKey
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 60950-1
Product ComplianceRoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo

Questions & Answers

The Tripp Lite 16/32/48 Port Charging Stations are not set up to support daisy-chaining. We recommend using a charging station with more ports.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The measure of charge status is the responsibility of the device being charged. The Tripp Lite 16/32/48 Port Charging Station products do not measure this variable.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The spacing between dividers is 0.8 inches and 1.9 inches when a divider is removed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.