16-Outlet 1U Rack-Mount AC Charger Power Strip, 120V, 15A, 15 ft. (4.57 m) Cord
Part Number: PS1916D1U
Charges up to 16 notebooks, netbooks, tablets or other battery-intensive electronic devices that use a NEMA 5-15P power adapter. Can be mounted in 1U of rack space for out-of-the-way convenience.
- Compatible with devices that charge via AC outlet or USB adapter
- 16 NEMA 5-15R dongles accommodate large transformer plugs
- Heavy-duty steel construction engineered to last
- 15-ft. (4.57 m) AC power cord with NEMA 5-15P input plug
- Ready to mount in 2- or 4-post rack using included hardware
- 2-year limited warranty
Overview
The PS1916D1U 16-Outlet 1U Rack-Mount AC Charger Power Strip provides high-speed charging for up to 16 mobile devices simultaneously, such as notebooks, netbooks, tablets and other battery-intensive electronics that use a NEMA 5-15P plug.
This power strip features 16 built-in NEMA 5-15R AC outlets attached to convenient dongles that easily accommodate large transformer plugs. It's compatible with all devices that charge via standard AC outlets (such as Chromebooks, MacBook Airs and Ultrabooks) or user-supplied USB power adapters (such as smartphones, iPads, Kindles, Kindle Fires and Surface models).
The all-steel PS1916D1U mounts into 1U of two- or four-post rack space using the included hardware. The NEMA 5-15P input plug is attached to a 15-ft. (4.57 m) power cord long enough to reach a PDU or AC wall outlet. A 15-amp circuit breaker protects against overloads and short circuits. A transparent cover guards the lighted on/off switch from accidental shutdowns.
Features
- Compatible with all devices that charge via standard AC outlets, including Chromebooks, MacBook Airs and Ultrabooks
- Compatible with all devices that charge via user-supplied USB adapters, including smartphones, iPads, Kindles, Kindle Fires and Surface tablets
- Convenient dongles easily accommodate large transformer plugs
Keeps Equipment Safe and Secure
- 15A circuit breaker protects against overloads and short circuits
- Transparent cover guards lighted on/off switch from accidental shutdowns
Mounts Easily to Rack
- All-steel unit mounts into 1U of 2- or 4-post rack space
- Mounting hardware included
- 15-ft. (4.57 m) power cord with NEMA 5-15P plug long enough to reach PDU or wall socket
Specifications
OVERVIEW
UPC Code | 037332188700 |
Product Type | Power Strip |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC |
Input Circuit Breakers | 15A circuit breaker |
Maximum Input Amps | 15 |
Maximum Input Amps Details | Agency de-rated to 12A continuous |
Input Frequency | 50 / 60 Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (16) 5-15R |
Circuit Breaker (amps) | 15 |
Output Nominal Voltage | 125V |
Transformer Accommodation | (16) Yes |
Outlet Details | 16 NEMA 5-15R dongle output receptacles |
Right-Angle Outlets | Yes |
CHARGING
Number of Charging Ports | 16 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (16) 12A |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Rack Height | 1U |
Power Cord Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.19 x 15.53 x 20.57 |
Shipping Weight (lbs.) | 7.29 |
Unit Dimensions (hwd / in.) | 1.75 x 19 x 4 |
Unit Weight (lbs.) | 6.44 |
FEATURES & SPECIFICATIONS
Grounding Lug | Yes |
IP68 Rated | No |
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images