Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Industrial-grade switch expands Ethernet connectivity to factory floors and other environments with space constraints and wide temperature ranges.

  • 16 auto-negotiable 10/100/1000 Mbps RJ45 ports connect devices over a LAN
  • Industrial-grade switch supports operating temperature range of -40° to 167°F
  • Easy-to-read LEDs indicate connection and activity status for all Ethernet ports
  • Plug-and-play operation with no software or configuration required before use
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

16-Port Unmanaged Gigabit Ethernet Switch Connects Your Devices to a LAN
This space-saving switch transmits data over a Gigabit Ethernet network. Sixteen auto-negotiating 10/100/1000 Mbps ports send data only to the devices designated to receive it, which improves the efficiency and potential throughput of the network.

Rugged Metal Housing Built to Last in Harsh Environments
The compact NGI-U16 adds 10/100/1000 Mbps Gigabit Ethernet capacity to your industrial and commercial applications, such as factory floors, warehouse operations and other environments with space constraints and wide temperature ranges. The industrial-grade high-strength case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 degrees to 167 degrees Fahrenheit.

Unmanaged Switch Requires Little to No Configuration
Quickly connect your network devices with little to no configuration. LEDs indicate when the switch is powered on and which Ethernet ports are showing activity. The NGI-U16 supports MAC address auto-learning and auto-aging for efficient routing, as well as automatic MDI/MDI-X crossover detection for plug-and-play functionality. IEEE 802.3x flow control allows smooth transmission of large files.

Works with the Most Popular Web Browsers
The NGI-U16 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NGI-U16 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

Pre-Installed DIN Rail Clip Allows for Convenient Installation
The NGI-U16 may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. A 2-pin 12–48VDC terminal block supplies power input. Device power must be supplied by LPS (Limited Power Source) circuit.

TAA-Compliant for GSA Schedule Purchases
The NGI-U16 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • NGI-U16 16-Port Unmanaged Industrial Gigabit Switch
  • DIN rail-mounting clip (pre-installed)
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332265852
Product TypeUnmanaged Industrial Gigabit Ethernet Switch
INPUT
Maximum Input Amps DetailsMaximum of 1.5A DC. The device power shall be supplied by LPS (Limited Power Source)
Voltage Compatibility (VDC)12-48
Power Source2-Pin Terminal Block
POWER
Power Consumption (Watts)12.00
Power Consumption Detail12
CONNECTIONS
Number of Ports16
Ports16
Ports Detail

16x 10/100/1000BASE-T

SFP Uplink Ports0
SFP Uplink Ports Detail

NA

PoE Power Budget (Watts)0
PoE Supported Ports0
Network Switch Ports(16) 10/100/1000 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators1- Power ON/OFF(Green), 2- 1000(Green) for Ethernet speed 1000Mbps, 3- LNK/ACT(Green) for data Transmitting/Receiving
PHYSICAL
Primary Form FactorDIN-Rail
ColorBlack
Material of ConstructionMetal casing
Form Factors SupportedDIN-Rail Mountable
Unit Dimensions (hwd / in.)6.300 x 1.970 x 4.720
Unit Weight (lbs.)1.98
ENVIRONMENTAL
Operating Temperature Range-40° to 167°F (-40° to 75°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5% to 95% (Non-Condensing)
ESD Protection±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity32Gbps
Switching Capacity Details1Gbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames10000
MAC Auto LearningYes
MAC Addresses8000
Storm ControlNo
Auto MDI/MDIX Crossover DetectionYes
Fans (Type/Quantity)Fanless
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.