Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 7/8/2014

Overview

Tripp Lite's B022-U16 KVM Switch offers a secure way to control multiple computers from one keyboard, mouse and monitor, all In just 1U of rack space. Control up to 16 directly connnected computers, or expand the number of computers to up to 512 by daisy-chaining up to 31 additional B022-016 or B022-U16 KVM switches. USB/PS2 combo KVM cable kits allow you to connect to either a USB or PS/2 computer without the need for separate cable kits. Easily switch between the connected computers using the front panel push buttons, on-screen display (OSD) or keyboard hot key commands. Share a USB peripheral (flash drive, external hard drive, etc.) amongst the connected computers via the USB 1.1 hub port on the front of the unit. Add IP accessibility to the KVM switch and connected computers by connecting a Tripp Lite B051-000 IP Remote Access Unit. Other features include two levels of password protection (Up to 4 Users and 1 Administrator) and an Auto Scan feature that allows for monitoring of connected computers without having to manually switch between them. Compatible with all major operating systems. Constructed of heavy-duty steel housing.

Features

  • 16-Port 1U rackmount KVM switch
  • Includes (x2) P778-006 6 ft. USB/PS2 combo KVM cable kits
  • USB/PS2 combo KVM cable kits allow you to connect to either a USB or PS/2 computer without the need for to purchase separate cables or adapters
  • Add IP accessibility by connecting a Tripp Lite B051-000 IP remote access unit
  • Features an additional USB 1.1 port on the front panel of the unit for the sharing of USB peripherals (flash drive, external hard drive, etc.) amongst the connected computers
  • Supports multimedia USB keyboards for PC, Mac and Sun
  • Control up to 512 computers by daisychaining up to an additional 31 B022-016 or B022-U16 KVM switches
  • Daisy-chained station position is automatically sensed - no need for manual DIP switch settings
  • Switch between connected computers via push buttons, keyboard hotkey commands or the OSD
  • OSD available in English, Spanish, French, German, or Japanese
  • Auto-scan feature allows for continuous scanning of the connected computers
  • Two level password security (up to four Users and one Administrator)
  • Supports video resolutions up to 2048 x 1536
  • Firmware upgradeable
  • Compatible with all major operating systems
  • Constructed of heavy-duty steel housing

System Requirements

  • Computer/server with a HD15 port, and a USB port or PS/2 keyboard/mouse ports
  • A P778-Series USB/PS2 combo KVM cable kit is required for each connected computer/server
  • Compatible with all major operating systems

Package Includes

  • B022-U16 16-Port NetDirector 1U rackmount KVM switch
  • (x2) P778-006 6 ft. USB/PS2 combo KVM cable kits
  • USB/PS2 combo console cable kit
  • RJ11 to DB9 firmware upgrade cable
  • External power supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
  • CD with owner's manual and quick start guide
  • Quick start guide
  • Grounding wire
  • Rackmount hardware kit
  • Rubber feet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332150783
Max CPU512
CONNECTIONS
Number of Ports16
Computer/Server Ports(x16) HD18 Female
Daisy-Chain PortDaisy-chain In (DB25 Female), Daisy-chain Out (DB25 Male)
Firmware Upgrade PortRJ45 Female
PC/Server ConnectionsPS/2
Local Console Ports - Port 3(x2) USB A Female (Via console cable kit)
Local Console Ports - Port 4(x2) MiniDIN6 Female (Via console cable kit)
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)4.60 x 21.30 x 9.20
Shipping Weight (lbs.)8.50
Unit Weight (lbs.)6.1
ENVIRONMENTAL
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0 to 80% RH, Non-condensing
Operating Temperature0 to 50 C (32 to 122 F)
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  No
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.