16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA
- Sync and charge up to 16 tablets, phones, or other mobile device
- Provides up to 5V, 2.4A (12 Watts) of power per port, for charging battery-intensive devices such as an iPad
- Charge your devices without the need to connect to a computer
- Sync your devices using their file management software, such as Apple iTunes or Apple Configurator
- Supports USB 2.0 data transfer rates up to 480Mbps
- Mounting hardware included for use in a rack installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Overview
Features
- Sync and charge up to 16 tablets, phones, or other mobile device
- Provides up to 5V, 2.4A (12 Watts) of power per port, for charging battery-intensive devices such as an iPad
- Charge your devices without the need to connect to a computer
- Sync your devices using their file management software, such as Apple iTunes or Apple Configurator
- Supports USB 2.0 data transfer rates up to 480Mbps
- Firmware upgrade port is provided for future software upgrades
- Mounting hardware included for use in a rack installation
- Constructed of heavy-duty steel housing
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- A tablet, phone, or other smart device (Note: The U280-016-RM was designed to charge smart devices such as phones and tablets, and not for use with non-smart devices)
- A computer with an available USB port (if using the syncing function)
- For international use, a P054-006 (Europe) or P056-006-10A (UK) can be purchased separately
Package Includes
- U280-016-RM
- USB 2.0 A/B Device Cable
- C13 to 5-15P Power Cord
- Rubber Feet
- Mounting Hardware
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332182715 |
Product Type | Charging Station |
Charging Form Factor | Rack Mount |
Device Compatibility | Phone; Tablet; Amazon Kindle |
Technology | USB |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 240V AC |
Input Connection Type | IEC320-C14 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Plug Type | NEMA 5-15P |
Input Current | 2.5A |
OUTPUT
Output Capacity | 5V 20A (200W) |
Overload Protection | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (16x USB Charging, 1x Sync) |
CHARGING
Number of Charging Ports | 16 |
Charging Ports / Amps | (16) 2.4A |
Total Charging Amps | 40A |
Charging Method | USB |
Total Charging Watts | 200 |
Charging Ports Detail | USB-A: 5V/2.4A |
Charging Port Type | (16) USB A (FEMALE) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 4.20 x 13.70 x 21.10 |
Shipping Weight (lbs.) | 10.70 |
Unit Dimensions (hwd / in.) | 1.7 x 17.3 x 9.4 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 7.5 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Relative Humidity | 5% to 95% RH, Non-Condensing |
AC Mode Efficiency Rating (100% Load) | 78.88 |
BTUs | 160.6 BTU/Hr (Full Load) |
Power Consumption (Watts) | 47 |
CONNECTIONS
Ports | 16 |
Side A - Connector 1 | (16) USB A (FEMALE) |
Side A - Connector 2 | USB B (FEMALE) |
Side A - Connector 3 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | IEC-320-C14; USB B (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
SPECIAL FEATURES
Overcurrent Protection | No |
Overvoltage Protection | No |
GaN Technology | No |
STANDARDS & COMPLIANCE
Certifications | Tested to UL 60950-1: 2007, CAN/CSA-C22.2 No. 60950-1:07, IEC 60950, FCC & IEC Class B, NOM, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P054-006 | European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m) |
![]() |
M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 Pack - 10 in. (0.3m) |
![]() |
M110-10N-BK-10 | USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10-Piece Bulk Pack, 10 in. (.24 m) |
![]() |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) |
![]() |
U428-003 | USB-C to USB-A Cable (M/M), USB 3.1 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
![]() |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) |
![]() |
UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.