Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

17.3kW 3-Phase Vertical PDU Strip, 208V Outlets (42 C13 & 12 C19), 0U Rack-Mount, Accessory for Select ATS PDUs

Model Number: PDU3V602D354A


Required rack-mounted vertical outlet strip accessory for select Tripp Lite 3-phase auto-transfer switch (ATS) PDUs. Distributes AC power to high-density equipment racks in data centers and server rooms.
  • Required for select Tripp Lite 3-phase ATS PDUs
  • 54 single-phase 208V outlets (42 C13 & 12 C19)
  • Supports up to 17.3kW total output
  • Simplifies load balancing with interlaced, color-coded outlets
  • Supports 0U toolless vertical rack mounting
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PDU3V602D354A 17.3kW 3-Phase Vertical PDU Outlet Strip is a required accessory option for Tripp Lite’s PDU360AT6G60 and other 3-phase ATS PDUs that specify compatibility with this model. It’s recommended for high-density equipment racks in data centers, server rooms and heavily configured equipment racks.

When used with the PDU360AT6G60, the PDU3V602D354A supports up to 17.3kW total output with 27.8A balanced maximum full load per output phase combination (L1–L2, L2–L3, L3–L1) and 13.9A balanced maximum per breakered output load bank (C1–C6).

The 42 C13 and 12 C19 single-phase 208V outlets receive power from the connected ATS PDU. The outlets are interlaced to help you balance loads by spreading connections across the phase combinations throughout the rack. Each outlet is numbered and color-coded to help you keep track of connected devices and which phase combination powers each. Dual 2.5-foot power cords, each with a special eight-position plug, connect directly to the PDU’s rear receptacles.

The PDU3V602D354A’s rugged all-metal housing mounts in compatible racks with no tools needed. Vertical 0U installation reduces cord clutter and improves airflow through the rack.

Features

Required Accessory for Select Tripp Lite ATS PDUs
  • Compatible with PDU360AT6G60 and other select Tripp Lite 3-phase ATS PDUs
  • Recommended for high-density equipment racks in data centers and server rooms
  • Saves rack space, improves airflow and reduces cord clutter by locating outlets closer to connected devices
  • Supports up to 17.3kW total output with 27.8A maximum per output phase combination and 13.9A max per breakered output load bank
  • Heavy-duty 2.5 ft. power cords with proprietary 8-position plugs connect to ATS PDU

42 C13 and 12 C19 Interlaced 208V Outlets
  • Single-phase outlets help balance loads by spreading connections across phase combinations (L1–L2, L2–L3, L3–L1) throughout the rack
  • Numbered and color-coded for easy ID of connected devices and which phase combination powers them
  • 20A double-pole magnetic circuit breakers protect against overload

Installs Easily in 0U of Rack Space
  • Preinstalled mounting buttons for toolless vertical rack-mounting in compatible racks
  • Preinstalled grounding lug for connecting devices that require chassis ground
  • Heavy-duty all-metal housing provides durability in demanding rack environments

Package Includes

  • PDU3V602D354A 17.3kW 3-Phase Vertical PDU Outlet Strip, 42 C13 & 12 C19 Outlets
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192486
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity DetailsSupports up to 17.3kW total output; 27.8A max per output phase (L1-L2, L2-L3, L3-L1), 13.9A max per breakered output load bank (C1-C6) when used with Tripp Lite's PDU360AT6G60 ATS; All configurations: 16A max per C19 outlet; 12A max per C13 outlet
Output Receptacles(42) C13; (12) C19
Output Nominal Voltage200; 208; 220; 230; 240
Overload Protectionn/a
INPUT
PDU Input Voltage200; 208; 220; 230; 240
Maximum Input Amps48
Maximum Input Amps Details48A total 208V 3 Phase input (24A max per input cord)
Input Phase3-Phase
Input Cord DetailsSet of two input cords, each with 7 conductor input plug for use with compatible Tripp Lite ATS PDU products only
Input Cord Length (ft.)2.5
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with toolless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)7.28 x 7.68 x 79.53
Shipping Weight (lbs.)24.97
Unit Dimensions (hwd / in.)70 x 4 x 2.17
Unit Weight (lbs.)19
ENVIRONMENTAL
Operating Temperature Range0 to 50C (32 to 122F)
Storage Temperature Range-15C to 60C (5 to 140F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL60950-1: 2007 R10.14 (USA), CAN/CSA-C22.2 NO. 60950-1-07+A1: 2011+A2: 2014 (Canada), NOM (Mexico), FCC Class A (Emissions), RoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Distribution Units (PDUs)
  Model Number Description
PDU360AT6G60 | Power Distribution Units (PDUs) PDU360AT6G60 17.3kW 3-Phase Monitored Automatic Transfer Switch, 2 208V IEC309 60A Inputs, 1U (0U PDU Accessory Sold Separate), TAA
Power Cords
  Model Number Description
P004-002-13A | Power Cords P004-002-13A PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 2 ft., Black
P004-003-13A | Power Cords P004-003-13A PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 3 ft., Black
P004-004-13A | Power Cords P004-004-13A PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 4 ft., Black
P004-005-13A | Power Cords P004-005-13A PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 5 ft., Black
P004-006-13A | Power Cords P004-006-13A PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 6 ft., Black
P005-006-14LA | Power Cords P005-006-14LA Heavy Duty PDU Power Cord, C13 to Left Angle C14 - 15A, 250V, 14 AWG, 6 ft., Black
P005-006-14RA | Power Cords P005-006-14RA Heavy Duty PDU Power Cord, C13 to Right Angle C14 - 15A, 250V, 14 AWG, 6 ft., Black
P005-010-14LA | Power Cords P005-010-14LA Heavy Duty PDU Power Cord, C13 to Left Angle C14 - 15A, 250V, 14 AWG, 10 ft., Black
P005-010-14RA | Power Cords P005-010-14RA Heavy Duty PDU Power Cord, C13 to Right Angle C14 - 15A, 250V, 14 AWG, 10 ft., Black
P036-002 | Power Cords P036-002 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20LA | Power Cords P036-002-20LA Power Extension Cord, C19 to Left Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA Power Extension Cord, C19 to Right Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1H 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2H 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3H 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
PDU3V602D354A

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.