19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)
Model Number: B132-004-RB
- Used for rackmounting up to three Tripp Lite Cat5 extender/splitter local units
- 1U height x 19" Wide
- 5-year limited warranty
Overview
Features
- Used for rackmounting up to three of Tripp Lite's 4-Port Cat5 extender/splitter local units
- 1U height x 19" Wide
Specifications
OVERVIEW
UPC Code | 037332148735 |
PHYSICAL
Color | Black |
Material of Construction | 14ga Steel |
Shipping Dimensions (hwd / in.) | 3.00 x 3.90 x 21.80 |
Shipping Weight (lbs.) | 1.10 |
Unit Dimensions (hwd / in.) | 1.75 x 19 x 1.25 |
Unit Weight (lbs.) | 0.8 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B132004RB model support page.
Accessories
Model Number | Description | |
---|---|---|
![]() |
B126-004 | 4-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, up to 150 ft., TAA |
![]() |
B132-004-2 | 4-Port VGA over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, Up to 1000 ft., TAA |
![]() |
B132-004A-2 | 4-Port VGA with Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, Up to 1000 ft., TAA |
![]() |
B136-004 | 4-Port Component Video + Stereo Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter, Up to 700 ft., TAA |
![]() |
B140-004 | 4-Port DVI over Cat5/Cat6 Splitter/Extender - DVI-D Single Link, Up to 200 ft., TAA |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.