Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 1.9kW 120V ATS / Switched PDU, Single phase 20A 120V
  • Enables redundant A/B power option for single-corded network devices
  • Separate primary & secondary inputs connect to any two compatible power sources
  • 1U horizontal rackmount; 2 L5-20P / 5-20P inputs; 16 5-15/20R outlets
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • 2-year limited warranty

Overview

This Switched Automatic Transfer Switch / ATS PDU provides a redundant power option for single-corded network devices. Dual input cords support separate connection to primary and secondary power sources. The ATS will normally maintain continuous output to all outlets as derived from the primary input cable. If the primary power source becomes unstable or fails altogether, the ATS will switch over to the secondary power source until the primary input is restored and stable. The Java-free LX Platform HTML5-based network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP. Switched PDU features include individually controllable output receptacles and built-in network interface. Super-fast switchover between primary and secondary power sources occurs within milliseconds. ATS functionality is supported by any two compatible AC power sources, regardless of phase angle, to support a variety of advanced redundant power networking applications. Enables fault tolerant hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system. In a two-UPS environment, the primary input cable must be supported by a full time sine wave UPS with zero transfer time. The SmartOnline® series is highly recommended for use as the primary UPS in a two-UPS application. ATS configurations utilizing separate mains circuits, backup generators and even separate utility power grid feeds are fully supported. On-board ATS processor constantly evaluates power quality on both input sources to prevent transfer to the secondary source when unavailable or of lower quality than the primary source. Front input LEDs display primary or secondary power availability.

Features

  • 20A 120V Power Distribution Unit (PDU) with LX Platform network interface, Auto-Transfer Switch (ATS) and Switched outlets (Agency de-rated to 16A)
  • Provides a redundant A/B power option for non-redundant networking equipment with a single input power cord
  • Switched PDU features enable programmable or real-time power control of individual outlets via built-in network interface
  • Digital display continuously reports total output power consumption in amps
  • 16 switched NEMA 5-15/20R outlets
  • 1U horizontal rack-mount form factor; 14.5 in. / 36.8 cm depth
  • Set of two 12 ft. / 3.6m NEMA L5-20P input cables with set of two 5-20P adapters support connection to separate PRIMARY and SECONDARY inputs
  • ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
  • ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to SmartOnline series)
  • Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
  • On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
  • Super-fast switchover between primary and secondary power sources occurs in 2-7 milliseconds
  • Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • IP-based Auto Probe detects lost connectivity and restores service autonomously
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • Outlets are factory programmed for sequential turn-on at 250 millisecond intervals as the PDU is first energized
  • Front panel LEDs confirm power availability on both input lines
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • ATS / Switched PDU with attached L5-20P input power cord
  • Detachable C19 to NEMA L5-20P 12 ft/3.6m secondary input cord
  • Two NEMA L5-20R to NEMA 5-20P plug adapters
  • Installable 1U mounting brackets
  • User manual with warranty information
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332136411
PDU TypeAuto-Transfer Switch; Switched
INPUT
Input PhaseSingle-Phase
PDU Input Voltage120
Recommended Electrical ServiceTwo single-phase 20A 120V circuits
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
Input Connection TypePrimary: L5-20P and Secondary: C20 inlet and detachable C19-to-L5-20P cordset and adapters
PDU Plug Type(2) NEMA 5-20P; (2) NEMA L5-20P
Input Cord DetailsSet of two L5-20P cordsets with two 5-20P adapters enable connection to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)12
OUTPUT
Output Capacity Details1.92kW (120V) / 16A total capacity; 16A max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(16) 5-15/20R
Output Nominal Voltage120V
Customized Load Management Receptacles  16 individually switched output receptacles
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Front Panel LEDs16 front panel LEDs display power on / off status for each outlet, plus 2 LEDs for power status on each input line cord; Digital current meter display shows the amount of power consumption in amps for entire output of PDU. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
SwitchesRecessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U rackmount
Minimum Required Rack Depth (inches)19.5
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)5.40 x 20.70 x 22.90
Shipping Weight (lbs.)23.60
Unit Dimensions (hwd / in.)1.750 x 17.500 x 14.500
Unit Weight (lbs.)12.20
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableMicro-USB- to-USB A configuration/console Access cable
Network Monitoring Port  RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
GroundingRear grounding lug
High Availability PDU Features  Auto Probe Monitoring and Reboot (included); Auto-Transfer Switching; Auto Load Shedding
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black P007-002 P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black P007-010 P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black
Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black P034-010 P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black
Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft. (0.61 m), Black P043-002 P043-002 Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft. (0.61 m), Black
Power Cord, C19 to NEMA L5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black P045-010 P045-010 Power Cord, C19 to NEMA L5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P047-002 P047-002 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black P047-004 P047-004 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P047-010 P047-010 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black
Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black P049-010 P049-010 Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Accessories

  Model Number Description
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.