Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 11/24/2021

Features

  • Tripp Lite Hot-swap PDU systems support live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads
  • PDUB20 is universally compatible with any Tripp Lite or other brand of 100-120V UPS rated up to 2600VA or 1920 watts with a NEMA 5-15P or 5-20P input cable
  • 2U horizontal rackmount form factor compatible with 2 or 4 post racks
  • Supports space saving rear-post mounting in the same rack space as many Tripp Lite Rackmount UPS systems (select installations, see manual)
  • Pair of attached 5-20P PDU input cables connect to separate Utility and UPS power sources
  • 4 5-15R and 4 5-15/20R outlets support critical networking loads in both Utility and UPS operating modes
  • One additional 5-15/20R pass-through outlet supports UPS input power cord
  • Dual input power cables support PDU connection to separate Utility and UPS power sources
  • Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS
  • Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS
  • Set the switch to Utility to bypass the UPS and provide connected equipment with unfiltered power directly from the Utility line cord while the UPS system is removed and replaced with a fresh one
  • Once the new UPS is up and running with all connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment

Package Includes

  • Hot-swap PDU System
  • 2U mounting brackets
  • User manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153883
PDU TypeHot-Swap
INPUT
Input PhaseSingle-Phase
PDU Input Voltage100; 120
Recommended Electrical ServiceWorks with most 2000 & 2200VA 100-120V UPS systems
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA 5-20P
Input Cord DetailsUtility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
Input Cord Length (ft.)10
OUTPUT
Output Capacity (Watts)1920
Output Capacity Details1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per 5-15/20R outlet; 12A max per 5-15R outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(4) 5-15/20R; (4) 5-15R
Output Nominal Voltage100-120V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsLighted indicators confirm UPS and Utility switch position and operating mode
SwitchesManual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
PHYSICAL
Material of ConstructionMetal
Form Factors Supported2U rackmount in 2 or 4 post racks
Minimum Required Rack Depth (inches)8
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)12.40 x 6.00 x 20.00
Shipping Weight (lbs.)8.50
Unit Dimensions (hwd / in.)3.420 x 17.320 x 3.030
Unit Weight (lbs.)7.70
ENVIRONMENTAL
Operating Temperature Range0C ~ 40C (32F ~ 104F)
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non condensing
Operating Elevation0-10,000
FEATURES & SPECIFICATIONS
High Availability PDU Features  Manual Hot-Swap Bypass
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.