1.9kW Single-Phase Metered PDU, 120V Outlets (36 5-15/20R), L5-20P/5-20P adapter, 0U Vertical, 72-in.
- Metered single phase 120V 20A 0U 72-in. / 183cm vertical rackmount PDU
- Two-digit current meter reports output current in amps
- Attached 15-ft. (4.57 m) cord with NEMA L5-20P plug and 5-20P adapter
- 36 NEMA 5-15/20R outlets
- Toolless button mount and bolt-down bracket installation hardware included
- 2-year limited warranty
PDUMV20-72
Have a Question?
Features
- 20A single phase 120V Metered Power Distribution Unit / PDU (Agency de-rated to 16A continuous)
- Two-digit lighted meter reports combined total output current in amps
- Attached NEMA L5-20P input plug with 15-ft. (4.57 m) line cord and 5-20P adapter
- 0U 72-in. / 183cm vertical rackmount format installs using no rack spaces
- 36 NEMA 5-15/20R outlets
- Includes 20A circuit breaker and lighted power switch inside a transparent protective cover
- Toolless installation supported in button-mount compatible equipment racks
- Bolt-down installation brackets support installation in other racks and additional surfaces
Specifications
OVERVIEW
UPC Code | 037332182838 |
PDU Type | Metered |
INPUT
PDU Input Voltage | 100; 120; 127 |
Recommended Electrical Service | 20A 120V |
Maximum Input Amps | 20 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity Details | 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (36) 5-15/20R |
Output Nominal Voltage | 100; 120; 127 |
Overload Protection | 20A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital meter reports PDU output current in amps |
Switches | Lighted on/off switch with integrated transparent saftey cover |
PHYSICAL
Form Factors Supported | Vertical |
Material of Construction | Aluminum |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 2.40 x 6.65 x 75.79 |
Shipping Weight (lbs.) | 7.67 |
Unit Dimensions (hwd / in.) | 72.47 x 1.64 x 1.5 |
Unit Weight (lbs.) | 6.14 |
ENVIRONMENTAL
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
STANDARDS & COMPLIANCE
Certifications | Tested to UL 60950-1: 2007 R10.14 (USA), CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), NOM (Mexico), FCC Class A (Emissions), RoHS Compliant |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black |
![]() |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P006-004-BL | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Blue Plugs |
![]() |
P006-004-GN | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Green Plugs |
![]() |
P006-004-RD | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Red Plugs |
![]() |
P006-004-YW | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Yellow Plugs |
![]() |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-2 | Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-515MF | Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-010 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black |
![]() |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black |
![]() |
P030-002-5 | Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P043-002 | Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft. (0.61 m), Black |
![]() |
P044-06I | Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 6-in. (15.24 cm), Black |
![]() |
P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://www.tripplite.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.