Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 1.9kW 120V Switched 16A 1U rackmount PDU, Reversible housing
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • Reports voltage, frequency and load level; Front-panel digital current meter
  • 16 Switched NEMA 5-15/20R outlets and 12ft./3.6m NEMA L5-20P / 5-20P input cord
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 2-year limited warranty

Features

  • 20A 120V Switched Power Distribution Unit / rack PDU (rPDU) with built-in web/network interface (Agency derated to 16A continuous)
  • Attached NEMA L5-20P input with NEMA 5-20P plug adapter, 12 ft. / 3.6m input cable
  • 1U horizontal rackmount form factor
  • 16 switched NEMA 5-15/20R outlets (8 front / 8 rear)
  • Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
  • Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
  • Network interface provides PDU control and data regarding input voltage and total output load level in amps
  • Digital display continuously reports total output load level in amps
  • Supports user-specified alarm notification thresholds
  • Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • IP-based Auto Probe detects lost connectivity and restores service autonomously
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login via web browser
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, NTP protocols
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Included cord retention brackets
  • Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases

Package Includes

  • PDU with attached L5-20P power cord and WEBCARDLX network interface
  • L5-20R-to-5-20P plug adapter
  • 1U mounting brackets
  • Configuration cable
  • User manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332157683
PDU TypeSwitched
INPUT
Input PhaseSingle-Phase
PDU Input Voltage120
Recommended Electrical ServiceSingle-phase 20A 120V service
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA 5-20P; NEMA L5-20P
Input Cord Length (ft.)12
OUTPUT
Output Capacity Details1.92kW (120V) / 16A total capacity; 16A max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(16) 5-15/20R
Output Nominal Voltage120V
Customized Load Management Receptacles  16 individually switched output receptacles
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Front Panel LEDs16 LEDs display power on-off status for each output receptacle. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
SwitchesRecessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U rackmount
Minimum Required Rack Depth (inches)20.5
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)5.40 x 20.60 x 23.30
Shipping Weight (lbs.)16.70
Unit Dimensions (hwd / in.)1.750 x 17.500 x 15.500
Unit Weight (lbs.)12.50
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableMicro-USB- to-USB A configuration/console Access cable
Network Monitoring Port  RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
GroundingGrounding lug
High Availability PDU Features  Auto Probe Monitoring and Reboot (included); Auto Load Shedding
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Accessories

  Model Number Description
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1E Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters
WEXT2E Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3E Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.