Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors
- Supports select Tripp Lite 1U PDUs in upright vertical mounting format
- Button mount installation option snaps into Tripp Lite SmartRack enclosures
- Nut & bolt installation option connects to SmartRack mounting rails
- 5-year limited warranty
PDUSIDEBRKT
Have a Question?
Overview
Compatible with Tripp Lite models PDU1215, PDU1220, PDU1220T, PDU1230, PDU12IEC, PDU2430, PDUMH15, PDUMH20, PDUNV, RS-1215, RS-1215-20, RS-1215-20T, RS-0615R, RS-0615F, IBAR12, ISOBAR12ULTRA, IBAR12-20ULTRA, DRS-1215 and other products specifying compatibility with this mounting accessory. See owner's manual for installation information.
Features
- Enables secure vertical installation of select 1U PDUs, Power Strips and Surge Suppressors in SmartRack enclosures
- Compatible with Tripp Lite models PDU1215, PDU1220, PDU1220T, PDU1230, PDU12IEC, PDU2430, PDUMH15, PDUMH20, PDUNV, RS-1215, RS-1215-20, RS-1215-20T, RS-0615R, RS-0615F, IBAR12, ISOBAR12ULTRA, IBAR12-20ULTRA, DRS-1215 and other products specifying compatibility with this mounting accessory. See owner's manual for installation information
Specifications
OVERVIEW
UPC Code | 037332148261 |
PHYSICAL
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 2.13 x 3.78 x 9.06 |
Shipping Weight (lbs.) | 1.00 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.