1U Blanking Panel Kit, Toolless-Mounting, 200 pieces
- 19" 1U Blanking Panel Kit
- 200 pieces of 1U blanking panels included to fill from 1U to 200U of rack space
- Improves cooling efficiency
- Fills unused rack spaces to optimize airflow and prevent recirculation
- Toolless mounting
- Fits any square hole, EIA compliant enclosure
- 5-year limited warranty
SR1UPANEL200
Have a Question?
Overview
Features
- 19" 1U blanking panel kit
- Includes 200 pieces to fill from 1U to 200U of rack space
- Improves cooling efficiency inside the enclosure by filling unused rack space and optimizing airflow and preventing recirculation
- Offers toolless mounting and fits any square hole, EIA compliant enclosure
Package Includes
- SR1UPANEL200- contains 200 pieces of 1U blanking panels
- Installation Instructions
Specifications
OVERVIEW
UPC Code | 037332184023 |
COOLING
Cooling Type | Passive |
PHYSICAL
Shipping Dimensions (hwd / in.) | 22.60 x 26.25 x 31.50 |
Shipping Weight (lbs.) | 64.00 |
Unit Dimensions (hwd / in.) | 1.75 x 19 x 1.25 |
Unit Weight (lbs.) | .93 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Server Racks & Cabinets
Model Number | Description | |
---|---|---|
![]() |
SR2400 | 42U SmartRack Value Series Standard-Depth Rack Enclosure Cabinet, 2400 lbs (1088.6 kgs) Capacity with doors & side panels |
Resources & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.