Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Mounts a patch panel or network switch to a wall, while providing easy access to rear cabling. A dependable alternative to full-size rack installation recommended for server rooms.

  • Precision-made from heavy-duty 14ga steel with black finish
  • Supports universal left- or right-hinge mounting
  • Keyhole mounting slots spaced 16 in. apart to align with wall studs
  • Rear cutout for through-the-wall cabling
  • Compatible with standard 19 in. patch panels

Overview

The N060-001 1U Hinged Wall-Mount Patch Panel Bracket allows you to mount a 1U patch panel or network switch to a wall instead of investing in a full-size rack. Precision-made from heavy-duty 14-gauge steel with a glossy black finish, this bracket supports universal left- or right-hinge mounting that accepts standard 19-inch patch panels. Two keyhole slots are spaced 16 inches apart to align with wall studs to ensure secure wall-mounting. The rear cutout lets you feed cable through a wall opening to streamline installations and reduce cable clutter. Smooth laser-cut edges protect cable jackets from damage and wear. Stamped horizontal reinforcement ribs on the back of the bracket keep mounted equipment stable and secure.

Features

Dependable Alternative to Expensive Rack-Mounting
  • Mounts a 1U patch panel or network switch to a wall
  • Supports universal left- or right-hinge mounting
  • Compatible with standard 19 in. patch panels

Built for Stability
  • Keyhole mounting slots spaced 16 in. apart to align with wall studs
  • Stamped horizontal reinforcement ribs on rear keep mounted equipment secure

Convenient Rear Cutout
  • Allows cable to be fed through wall openings
  • Streamlines installations and reduces cable clutter

Precision-Made with Laser-Cut Metal
  • Heavy-duty 14ga steel construction with glossy black finish
  • Smooth laser-cut edges protect cables from damage and wear

Package Includes

  • N060-001 1U Hinged Wall-Mount Patch Panel Bracket
  • (4) Mounting screws
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197887
Accessory TypeMounting Bracket
TechnologyCat5/5e; Cat6; Cat6a
Accessory ClassRack Accessories
PHYSICAL
ColorBlack
Rack Height  1U
Maximum Device Depth (in.)5.5
Shipping Dimensions (hwd / in.)2.40 x 6.40 x 21.10
Shipping Weight (lbs.)1.60
Unit Dimensions (hwd / in.)5.827 x 19.370 x 1.252
Unit Weight (lbs.)1.25
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Infrastructure

  Model Number Description
12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-012 N052-012 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-024 N052-024 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-048 N052-048 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA N252-012 N252-012 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA
24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA N252-024 N252-024 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA N252-048 N252-048 48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.