Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

24-Port 1U Rack-Mount Cat6/Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA


  • Cat6 RJ45 Jacks on both sides of the panel
  • Installs easily in 19" racks or wall-mounts
  • Cable management bar keeps patch cables tidy
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

View Full Product Details

Tripp Lite Part Number

N254-024

Have a Question?
Contact Us

Overview

Tripp Lite's 24-Port Cat6 Feed-Through patch panel provides patching without punching down bulk wire to the back of the panel. Fully meets or exceeds Cat6 specifications - works with USOC, T568A, and T568B wiring. 19" width mounts easily in 2-Post Relay Rack, or a Wall-Mount Hinged Rack. Detachable cable management bar keeps patch cables neat and tidy on the back of the panel.

IEC 60512-99-001 Compliant
PoE Certificate Number: 2018-773
UTP Cat6 Patch Cord (Requires PoE cable if used in PoE setting)

Features

  • Heavy duty 14ga steel construction
  • Meets or exceeds Cat6 specifications
  • Easy patching with Cat6 patch cables
  • Includes cable management bar
  • Rackmountable - 19"W x 1.75"H (1U)

Package Includes

  • 24-Port Cat6 Feed-Through 1U Patch Panel
  • Detachable Cable Management Bracket
  • Package of 24 4" Wire Ties
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332131041
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.75 x 19.70 x 4.60
Shipping Weight (lbs.)1.80
CONNECTIONS
Ports24
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
PoE Power Budget (Watts)30
PoE TypeType 3 PoE++/UPoE (60W, IEEE 802.3bt)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
STANDARDS & COMPLIANCE
CertificationsRoHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Rack Accessories

  Model Number Description
2U Hinged Wall-Mount Patch Panel Bracket, TAA N060-002 N060-002 2U Hinged Wall-Mount Patch Panel Bracket, TAA
4U Hinged Wall-Mount Patch Panel Bracket, TAA N060-004 N060-004 4U Hinged Wall-Mount Patch Panel Bracket, TAA

Network Panels, Jacks & Hardware

  Model Number Description
2U Hinged Wall-Mount Patch Panel Bracket, TAA N060-002 N060-002 2U Hinged Wall-Mount Patch Panel Bracket, TAA
4U Hinged Wall-Mount Patch Panel Bracket, TAA N060-004 N060-004 4U Hinged Wall-Mount Patch Panel Bracket, TAA

Resources & Downloads

support icon

Do you own a
N254-024

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.