1U Rack-Mount Console with 17-in. LCD, w/ KVM Cable Kit
Part Number: B021-000-17
- Control an entire network in just 1U of rack space; includes keyboard, 17" LCD screen, and touch pad
- Features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive, CAC card reader, etc.
- Connects to a PS/2 or USB server or KVM switch
- Supports video resolutions up to 1366 x 768
- Rackmountable in 19-inch system rack (1U), from 27" to 42" deep
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Features
- Space savings with 1U 19-inch, rack-mount drawer design
- Features 17-inch LCD TFT active-matrix, color panel
- Features a USB pass-through port for connection of a USB peripheral, such as a flash drive, CAC card reader, etc.
- Supports resolutions of up to 1366 x 768
- Included PS/2 to USB adapter allows for connection to a USB computer or KVM
- Sleep mode when the monitor cover is closed
- Input 120/240 VAC
- Constructed of heavy-duty steel housing
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer or KVM with a VGA monitor port and USB or PS/2 keyboard/mouse ports
Package Includes
- 1- B021-000-17 1U Rackmount Console
- 1- KVM Cable Kit ( HD15M to HD15M + 2 PS/2 Male )
- 1-PS/2 to USB Adapter
- 1- C13 to 5-15P Power Cord
- 1- User Manual
Specifications
OVERVIEW
UPC Code | 037332125279 |
Technology | PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1366 x 768 @ 60Hz |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Current | 120V (1.2A) / 230V (0.7A) |
Power Input Receptacle | IEC-320-C14 |
POWER
Power Consumption (Watts) | 30 |
Power Consumption Detail | (Line Mode) 30W / (Standby Mode) 5W |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (CAPS LOCK, SCROLL LOCK, NUM LOCK) |
PHYSICAL
Color | Black |
Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 6.20 x 23.50 x 32.40 |
Shipping Weight (lbs.) | 39.60 |
Unit Dimensions (hwd / in.) | 1.7 x 17.7 x 28.4 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 28 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 20% to 90% RH, Non-Condensing |
BTUs | (Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr |
COMMUNICATIONS
IP Remote Access | No |
CONNECTIONS
Number of Ports | 1 |
PC/Server Connections | VGA; USB; PS/2 |
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | USB A (FEMALE) |
Side B - Connector 1 | USB A (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
Number of Users | 1 |
NIAP-Certified Secure | No |
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
Cat5 KVM Switch | No |
BUILT-IN CONSOLE
Console Screen Size (inches) | 17 |
Console Screen Aspect Ratio | 16:9 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
KVM Switch Accessories
Model Number | Description | |
---|---|---|
![]() |
B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR020-003 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3 ft. (0.91 m) |
![]() |
UR020-006 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 6 ft. (1.83 m) |
![]() |
UR020-010 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 10 ft. (3.05 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1J | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDU; Inverters; and UPS Systems |
WEXT2J | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS |
WEXT3J | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Inverters; UPS Systems |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- B021-000-17 1U Rackmount Console
https://www.tripplite.com/video/b021-000-17-1u-rackmount-console/55901
Product Images