Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1U Rack-Mount Console with 19" LCD, DVI or VGA

Model Number: B021-000-19-HD


  • Rack-mount console (19” LCD monitor, keyboard and touch pad) in a space-saving, 1U rack-mountable housing
  • DVI-I port supports both digital and analog video, with a maximum resolution of 1366 x 768
  • Includes a DVI to VGA adapter for the connection of a VGA server or KVM switch
  • Features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive or CAC card reader
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Need to add convenient rack-side access to securely manage and control your critical network systems? Tripp Lite's B021-000-19-HD Rack-mount Console is the smart solution for controlling a computer, server or KVM switch in IT applications where rack space is at a premium. The console features an integrated 19" LCD, full 88-key keyboard, and touch pad, all in a 1U rack-mountable housing. A sliding 1U drawer and flip screen allows you to store the console neatly in the rack when not in use. The B021-000-19-HD features a DVI-I port that supports either DVI Digital or VGA Analog (when using the included DVI to VGA adapter) video signals. For added convenience, the console features a USB 2.0 pass-through port for easy connection of a USB peripheral such as a flash drive or CAC card reader. Your peripheral device connects to the USB type A port on the front of the unit and your server or KVM switch (must have a USB hub port) connects to the USB type A port on the back of the unit using a Tripp Lite UR020-Series type A M/M cable. The included KVM cable kit allows for connection to a USB server or KVM switch. With its high-quality 19-in. LCD screen, premium connectors, intuitive controls and broad compatibility, the B021-000-19-HD will provide trouble-free operation in demanding high-availability environments. It is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Convenient Rack-Side Access to Computers, Servers and KVM Switches
  • Ideal for controlling a computer, server or KVM switch in IT environments where rack space is at a premium
  • Mountable in 19 inch 1U system racks with depths ranging from 27 to 42 inches (rack-mount hardware is included)
  • Input 110/220 V, 2A with a NEMA 5-15P and C14 on unit
  • Constructed of heavy-duty steel housing

All-in-One Control Solution for Secure Management of Critical Network Systems

  • Combines a full keyboard, numeric keypad, touchpad and 19-in. LCD in a 1U sliding drawer that stores neatly in the rack when not in use
  • No server-resident software is required, so server performance and reliability are never compromised

Accepts DVI Digital or VGA Analog Video Signals

  • DVI-I port supports both digital and analog video signals
  • Includes a DVI to VGA adapter for the connection of a VGA server or KVM switch
  • The 19-in. LCD screen supports video resolutions of up to 1366 x 768

Supports Multiple Platforms
  • Nearly all platforms can be accommodated, including UNIX®, Linux®, Windows®, Mac OS®, Solaris™, because compatibility is based on common hardware standards rather than system software dependencies
  • Compatible with most KVM switches that have a VGA or DVI monitor port and USB keyboard/mouse ports

Pass-Through USB 2.0 Port for Easy Connection of Peripherals
  • Features a USB 2.0 pass-through port for easy connection of a USB peripheral, such as a flash drive or CAC card reader
  • The peripheral device connects to the USB-A port on the front of the unit, and your server or KVM switch (must have a USB hub port) connects to the USB-A port on the back of the unit using a Tripp Lite UR020-Series type A M/M cable (sold separately)

System Requirements

  • Server or KVM switch with a VGA or DVI monitor port and USB keyboard/mouse ports

Package Includes

  • 1U Rackmount Console
  • KVM Cable Kit (DVI-I, USB)
  • DVI to VGA Adapter
  • AC Power Cord
  • Owner’s Manual
  • Mounting Brackets
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332186768
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current120V (1.2A) / 230V (0.7A)
Power Input ReceptacleIEC-320-C14
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
ColorBlack
Material of ConstructionSECC (Steel, Electrogalvanized, Cold Rolled, Coil)
RackmountableYes
Shipping Dimensions (hwd / in.)6.30 x 23.50 x 32.60
Shipping Weight (lbs.)39.70
Unit Dimensions (hwd / in.)1.7 x 18.8 x 29.1
Unit Packaging TypeBox
Unit Weight (lbs.)27.6
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0% to 80% RH, Non-Condensing
BTUs  (Line Mode) 102 BTU/Hr / (Standby Mode) 17.06 BTU/Hr
Power Consumption (Watts)(Line Mode) 30W / (Standby Mode) 5W
COMMUNICATIONS
IP Remote Access  No
CONNECTIONS
Ports1
PC/Server ConnectionsDVI; USB; VGA
Side A - Connector 1USB A (FEMALE)
Side A - Connector 2DVI-I (FEMALE)
Side B - Connector 1USB A (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDVI-I Single-Link
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
Max Supported Video Resolution1366 x 768 @ 60Hz
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
Cat5 KVM SwitchNo
TechnologyDVI; PS/2; USB; VGA/SVGA
(ENG) Built-in Console
Console Screen Size (inches)19
Console Screen Aspect Ratio16:9
CERTIFICATIONS
CertificationsTested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
UR020-003 | USB, Lightning & FireWire UR020-003 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3 ft.
UR020-006 | USB, Lightning & FireWire UR020-006 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 6 ft.
UR020-010 | USB, Lightning & FireWire UR020-010 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 10 ft.
USB Cables
  Model Number Description
UR020-010 | USB Cables UR020-010 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 10 ft.
UR020-006 | USB Cables UR020-006 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 6 ft.
UR020-003 | USB Cables UR020-003 Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3 ft.
Power Cords
  Model Number Description
P007-003 | Power Cords P007-003 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 3 ft., Black
P007-010 | Power Cords P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P007-012 | Power Cords P007-012 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 12 ft., Black

Extended Warranties

Part Number Description
WEXT1M 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2M 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3M 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
B021-000-19-HD

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.