Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

1U Rack-Mount Network Server Power Strip, 120V, 15A, 6-Outlet (Rear-Facing), 15 ft. (4.57 m) Cord


  • 6 rear facing outlets
  • 15-ft. (4.57 m) cord
  • 19" 1U rackmount
  • All-metal housing

View Full Product Details

Tripp Lite Part Number

RS-0615-R

$74.27 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's RS-0615-R power strip offers 15 amp capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19 inch rack meeting EIA standards. Unfiltered electrical pass-through makes RS-0615-R ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Includes 6 rear-facing NEMA5-15R outlets, 15-ft. (4.57 m) AC power cord and lighted switch with latching safety cover prevents risk of accidental turn-off.

PLUG/OUTLETS: Input: NEMA 5-15P/Output: 6 Rear-facing NEMA5-15R

ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT: Supports 19 in. rackmount (uses 1 rack space/1U), wallmount, under-counter and more

Features

  • Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
  • Uses one rack space (1U) in standard 19 inch rack ("zero U" mounting possible in many racks)
  • Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
  • 6 rear facing NEMA5-15R output receptacles
  • 15-ft. (4.57 m) AC cord NEMA5-15P plug connection
  • Lighted power switch confirms power on/off status
  • Latching switch guard prevents accidental turn off
  • 15 amp electrical capacity with circuit breaker
  • 120VAC, 50/60Hz electrical compatibility

Package Includes

  • RS-0615-R Power Strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332115638
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
USER INTERFACE, ALERTS & CONTROLS
SwitchesRed illuminated 2 positon switch controls power to all outlets
Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
PHYSICAL
Material of ConstructionMetal
ColorBlack
Power Cord ColorBlack
Form Factors Supported1U rackmount, wall-mount and undercounter installation supported
Housing ColorBlack
Included Mounting AccessoriesRackmount flanges
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)Distance between grouped outlets = 38.90mm; Distance between groups = 75.4mm; Distance between duplex outlets = 114.3mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 9.40 x 20.40
Shipping Weight (lbs.)5.10
Unit Dimensions (hwd / in.)1.75 x 17.5 x 4.5
Unit Weight (lbs.)4.5
FEATURES & SPECIFICATIONS
TVSS Grounding  Back panel nut and bolt grounding lug
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
CanadacUL
NOM (Mexico)NOM
UL1363 (Power Tap)UL1363 (UR status)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the RS0615R model support page.

Related Products

PDU Accessories

  Model Number Description
Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors PDUSIDEBRKT PDUSIDEBRKT Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.