1U Rack-Mount Power Strip, 120V, 20A, 5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15-ft. Cord
Model Number: RS-1215-20
- Designed for standard 19-inch racks (1U high)
- 12 outlets (6 front / 6 rear)
- 15 ft. cord
- 20-amp circuit breaker
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's RS-1215-20 Power Strip offers 20 amp capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19 inch rack meeting EIA standards. Unfiltered electrical pass-through makes RS-1215-20 ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Includes 12 NEMA5-20R outlets (6 front/6 rear), 15 ft AC power cord and lighted switch with cover prevents risk of accidental turn-off.
PLUG/OUTLET: Input: NEMA 5-20P
Output: 12 NEMA5-20R (6 front & 6 rear)
ELECTRICAL: 120V AC, 50/60Hz, 20A (Requires NEMA 5-20R wall receptacle)
FORMAT: 19 in. rackmount (uses 1 rack space/1U), wallmount, under-counter and more
Features
- Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
- Uses one rack space (1U) in standard 19 inch rack ("zero U" mounting possible in many racks)
- Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
- 12 NEMA5-20R output receptacles (6 front/6 rear)
- 15 foot AC cord NEMA5-20P plug connection
- Lighted power switch confirms power on/off status
- Snap-in switch guard prevents accidental turn off
- 20 amp electrical capacity with circuit breaker
- 120V AC, 50/60Hz electrical compatibility
Specifications
OVERVIEW
UPC Code | 037332099372 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 2400 |
Output Receptacles | (12) 5-15/20R |
Circuit Breaker (amps) | 20 |
Transformer Accommodation | (3) Yes |
Outlet Orientation | 6 front facing / 6 rear facing |
Right-Angle Outlets | No |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 20A 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-20P |
Input Cord Length (ft.) | 15 |
Integrated Cord Clip | No |
USER INTERFACE, ALERTS & CONTROLS
Switches | Red illuminated 2 positon switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover prevents accidental shutoff |
PHYSICAL
Anti-Microbial Protected | No |
Color | Black |
Color (AC Line Cord) | Black |
Form Factors Supported | 1U rackmount, wall-mount and undercounter installation supported |
Included Mounting Accessories | Rackmount flanges |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Sheet metal |
Outlets Measurement (Center to Center) | Distance between Front outlets = 51.6mm; Distance between Rear outlets = 71.1mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 9.20 x 2.60 x 20.30 |
Shipping Weight (lbs.) | 5.90 |
Unit Dimensions (hwd / in.) | 1.75 x 17.5 x 4.5 |
Unit Weight (lbs.) | 4.6 |
SPECIAL FEATURES
TVSS Grounding | Back panel nut and bolt grounding lug |
CERTIFICATIONS
UL1363 (Power Tap) | UL1363 (UR status) |
Canada | cUL |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the RS121520 model support page.
Customers Who Viewed This Item Also Considered
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.