36-Port Fiber Patch Panel Enclosure, 1U Rack-Mount (LC/LC)
- Supports up to 36 LC/LC patch connections
- Multimode and most Singlemode applications supported
- Space saving 1U design, 19" rackmountable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite N492-036-LCLC-E is a pre-loaded, 36-port, LC/LC fiber patch enclosure that supports either Multimode or most Singlemode LC Fiber cable patching. Features rugged heavy steel construction, with multiple rear entry points for trunk cable feeding into the panel, providing protection as well as internal management. 1U design takes up minimal space while allowing for maximum patching.
Features
- 36 port LC/LC Feed Through couplers in a 1U panel ( 3 x 12port modules )
- Supports most Singlemode and Multimode Fiber connections
- 19" Wide x 8" Deep x 1.75" High
- Pull-out locking tray for easy access to internal connections
- Heavy Cold-Rolled steel construction, Black Powder Coated finish
- Six rear cable entry ports
- Adjustable depth mounting
Specifications
OVERVIEW
UPC Code | 037332181824 |
Product Type | Feed-Through |
Technology | Singlemode; Multimode |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 20.90 x 1.80 x 9.80 |
Shipping Weight (lbs.) | 6.00 |
Unit Dimensions (hwd / in.) | 1.75 x 19 x 8 |
CONNECTIONS
Number of Ports | 36 |
Side A - Connector 1 | LC DUPLEX (FEMALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the N492036LCLCE model support page.
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N820-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) |
![]() |
N820-01M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.) |
![]() |
N820-02M | 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) |
![]() |
N820-02M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.) |
![]() |
N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) |
![]() |
N820-03M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.) |
![]() |
N820-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) |
![]() |
N820-05M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.) |
![]() |
N820-10M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 10M (33 ft.) |
![]() |
N820-15M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) |
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Images