1U UPS Replacement 24VDC Battery Cartridge (1 set of 4) for select Tripp Lite SmartPro UPS
- Tripp Lite certified premium battery cartridge
- Pre-assembled and wired battery kit offers simple installation
- Rugged leakproof construction
- Maintenance free
- Wide operating temperature range
- 18-month limited warranty
Overview
COMPATIBLE WITH TRIPP LITE MODELS SMART750RM1U, SMX750RM1U
Specifications
OVERVIEW
UPC Code | 037332121189 |
BATTERY
DC System Voltage (VDC) | 24 |
Included Battery Set | Contains (4) 6V 7.2AH sealed lead acid batteries |
Typical Battery Lifespan | 3 to 5 years, depending on UPS operating conditions |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.50 x 9.25 x 13.50 |
Shipping Weight (lbs.) | 11.55 |
Unit Dimensions (hwd / in.) | 1.5 x 8.25 x 12.25 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
WARRANTY
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.