Part Number: PDUMH15HVAT
Enables redundant power for non-redundant single-corded network devices. Digital display helps monitor load levels to prevent overloads that cause costly downtime.
- Single-phase IEC-320 C14 input and 200–240V output
- 10 C13 outlets
- Automatic transfer switching within 5 ms
- Mounts in 1U of space in EIA-standard 19 in. racks
- Digital load meter for real-time output current monitoring
- 2-year limited warranty
Overview
The PDUMH15HVAT 2–2.4kW Single-Phase 200–240V Local Metered Automatic Transfer Switch / ATS PDU enables redundant power for network devices with non-redundant power supply configurations. Ideal for data centers and server rooms, it mounts in 1U of space in EIA-standard 19-inch racks and features 10 C13 outlets.
Dual 3.6-meter input cords with IEC-320 C14 plugs connect to separate primary and secondary single-phase power sources in a nominal voltage range from 200–240V. Plug lock inserts prevent cords from accidental disconnection. The PDUMH15HVAT constantly evaluates the power quality of both input sources. Dynamic solid-state (TRIAC) automatic transfer switching allows the PDU to switch to the secondary source within 2–5 milliseconds should the primary source fail or become unstable to ensure your connected equipment operates without interruption.
Built-in slot supports the optional WEBCARDLX (sold separate), which turn the PDUMH15HVAT into a switched PDU by allowing remote access to the PDU for power monitoring, configuration, outlet control and notifications via web browser, SSH, telnet or SNMP. Digital ammeter monitors total output current. LEDs display outlet on/off status and input power status on primary and secondary inputs.
Features
- Enables redundant power for network devices with non-redundant power supply configurations
- Dual 3.6 m input cords with IEC-320 C14 plugs connect to separate primary and secondary single-phase power sources
- 10 C13 outlets
Automatic Transfer Switching
- Dynamic solid-state (TRIAC) automatic transfer switching
- Switches to secondary power source if primary source fails or becomes unstable
- 2–5 ms transfer time ensures uninterrupted operation of connected equipment
- Built-in processor monitors both sources and prevents switching if secondary source is unavailable or of lower quality than primary source
Digital Load Meter
- Easy-to-read ammeter displays total current used by connected equipment
LED Indicators
- Individual LEDs display outlet on/off status and input power status on primary and secondary inputs
Advanced Network Monitoring Options
- Built-in card slot accommodates SNMPWEBCARD and WEBCARDLX accessories (sold separately)
- Optional cards create a switched PDU by allowing remote access for power monitoring, configuration, outlet control and notification via web browser, SSH, telnet or SNMP
Mounts Horizontally in 1U of Rack Space
- Compatible with EIA-standard 19 in. racks
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332197900 |
PDU Type | Local Metered; Auto-Transfer Switch |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 200; 208; 220; 230; 240 |
Recommended Electrical Service | Two single-phase 10A 200-240V circuits |
Maximum Input Amps | 10 |
Input Connection Type | C14 inlet |
PDU Plug Type | (2) IEC-320 C14 |
Input Cord Details | Set of 2 C14 inlets and two included cordsets enable connection to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 2.4kW (240V), 2.3kW (230V), 2.2kW (220V), 2.08kW (208V), 2.0kW (200V) / 10A total capacity |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (10) C13 |
Output Nominal Voltage | 200-240V |
Customized Load Management Receptacles | Adding supported Network Management Card accessory offers upgrade path to switched PDU (8 C13 outlets are switchable upon upgrade); Network Management Card also can be inserted temporarily as a configuration tool to custom program power-on and power-off C13 outlet sequences with user-specified time delays in response to loss and restoration of primary input |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 8 LEDs display power on-off status for each C13 output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs |
Switches | Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 1U rackmount |
Minimum Required Rack Depth (inches) | 18.3 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 4.33 x 20.28 x 22.83 |
Shipping Weight (lbs.) | 15.56 |
Unit Dimensions (hwd / in.) | 1.710 x 17.320 x 14.450 |
Unit Weight (lbs.) | 10.32 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; WEBCARDLX; WEBCARDLXE |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; GOST (Russia); EN 62040-2; NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P011-006 | Computer Power Cord, NEMA L6-20P to C13 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black | |
P054-006 | European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black | |
P056-006-10A | UK Computer Power Cord, BS1363 to C13 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs | |
E2SLD | EnviroSense2 (E2) Water Leak Detection Sensor |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images