Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

2-Port HDMI Splitter - HDMI 1.4, HDCP 1.3, 4K


Transmit a 4K x 2K HDMI signal from a single source to two displays.

  • Supports Full 3D and video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound audio
  • Expand the number of connected displays, up to 128, by cascading up to 3 levels of splitters together
  • Plug and play; no software or drivers required
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B118-002-UHD

Have a Question?
Contact Us

Overview

Tripp Lite's B118-002-UHD 2-Port 4K 3D HDMI Splitter for Ultra-HD 4Kx2K Video with Audio allows the 4Kx2K digital signal from a Blu-Ray player or other HDMI device to be displayed on two HDMI displays, or connects a DVI-D Single Link display using an HDMI to DVI adapter, such as Tripp Lite's P566-Series cables. Installation is quick and simple, with no software or drivers to install. Locate your HDMI source up to 16.4 ft. (5 m.) from the splitter, and the splitter up to 16 ft. (5 m.) from a display, for a max distance of 23 ft. (7 m.) between splitter and display. Supports Full 3D and video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz. High Speed HDMI and 3D compliant, with support for 36-bit Deep Color (12-bits per channel). Supports DTS-HD, Dolby True HD, Dolby Digital Plus, and LPCM 7.1 Channel Surround Sound audio. HDCP and EDID compliant.

Features

  • Simultaneously transmit the video and audio from an HDMI source to multiple HDMI monitors
  • Supports Full 3D and video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Supports 36-bit Deep Color (12-bits per channel)
  • Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound audio
  • Supports video amplifier bandwidth of 340MHz / 3.4Gbps per channel (10.2Gbps total)
  • HDCP and EDID compatible
  • Plug and play; no software or drivers required
  • The B118-002-UHD features a built-in cable (1.6-ft / 0.5m) to connect to the source
  • Supports Lip Sync pass-through
  • Supports xvYCC and x.vColor
  • Supports the use of DVI sources and displays with the use of an optional DVI to HDMI adapter (sold separately)
  • Supports a maximum distance 23 ft. (7 m) from splitter to display
  • Cascade up to 3 levels of splitters together to increase the number of connected monitors up to 128

Package Includes

  • 2-Port 4K 3D HDMI Splitter
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.2A Output: 5V, 1A)
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183880
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.2A
External Power Supply Output Specs (V / A)5V / 1A
External Power Supply Cord Length (ft.)4
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 9mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsCE; ETL; UL
Bus Powered  No
Product Length (in.)22
Product Length (ft.)1.8
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Signal)
PHYSICAL
ColorBlack
Material of ConstructionABS
RackmountableNo
Unit Dimensions (hwd / in.)0.67 x 2 x 2.3
Unit Packaging TypeBox
Unit Weight (lbs.)0.33
ENVIRONMENTAL
Operating Temperature Range32 to 158 F (0 to 70 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
BTUs  7.2 BTU/Hr
Power Consumption (Watts)2.1
Operating Humidity Range10% to 85 % RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
CONNECTIONS
Ports2
Side A - Connector 1HDMI (MALE)
Side B - Connector 1(2) HDMI (FEMALE)
Connector PlatingGold
PORT EXPANSION
Max Distance (Between any 2 Units)10ft (3m)
Max Number of Ports (Entire Chain)128
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 @ 30Hz
HDMI Specification1.4
HDCP Specification1.3
Audio SpecificationDTS-HD, Dolby TrueHD, Dolby Digital Plus, and LPCM 7.1 Channel Surround Sound
Driver RequiredNo
Max Supported Color Depth36-bit Deep Color
EDID Compatible  Yes
3D Video SupportedYes
TechnologyHDMI
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-006 | Digital Signage & Audio/Video P569-006 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
P569-010 | Digital Signage & Audio/Video P569-010 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.