Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for networking, telecom, security, audio/video and sound reinforcement applications.

  • NEMA L5-30P input with 15-ft. (4.57 m) cord
  • 24 NEMA 5-15R outlets—12 front, 12 rear
  • Switchless design prevents accidental shutdown
  • 17.5 in. all-metal housing
  • Dual 15A circuit breakers protect against overloads
  • 5-year limited warranty

Overview

The PDU2430 2.9kW Single-Phase 120V Basic PDU is the perfect no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Perfectly suited for high-density IT environments, the PDU2430 features 24 total NEMA 5-15R outlets with 12 in front and 12 in the rear. The NEMA L5-30P input plug with long 15-foot (4.6 meters) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 15A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing mounts in 1U of space in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter. With a compatible rack and a PDUSIDEBRKT accessory (sold separately), you can adapt the PDU2430 for vertical 0U rack-mounting.

Features

Reliable Single-Phase Power Distribution
  • Ideal no-frills rack PDU (rPDU) for networking, telecom, security, audio/video and sound reinforcement applications
  • 24 NEMA 5-15R outlets—12 front, 12 rear
  • Dual 15A circuit breakers protect outlets against overloads
  • NEMA L5-30P input plug with 15-ft. (4.57 m) cord

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Mounts horizontally in 1U of EIA-standard 19 in. 2- and 4-post racks
  • Reversible all-metal housing faces front or rear in rack
  • Ready for toolless 0U vertical installation with optional PDUSIDEBRKT (sold separately)
  • Also mounts on wall, workbench or under a counter

    Package Includes

    • PDU2430 2.9kW Single-Phase 120V Basic PDU
    • Mounting hardware
    • Owner’s manual
    TAA compliant RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332117281
    PDU TypeBasic
    INPUT
    Input PhaseSingle-Phase
    PDU Input Voltage120
    Recommended Electrical ServiceSingle-phase 30A 120V service
    Maximum Input Amps24
    Maximum Input Amps DetailsAgency de-rated to 24A continuous
    PDU Plug TypeNEMA L5-30P
    Input Cord Length (ft.)15
    OUTPUT
    Output Capacity Details2.88kW (120V) / 24A total capacity; 12A max per breakered load bank; 12A max per outlet
    Frequency Compatibility50 / 60 Hz
    Output Receptacles(24) 5-15R
    Output Nominal Voltage120V
    Overload ProtectionTwo 15A breakers protect 12 outlets each
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesNo power switch
    PHYSICAL
    Material of ConstructionMetal
    Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
    Minimum Required Rack Depth (inches)7.5
    Outlets Measurement (Center to Center)Distance between Front outlets = 30.2mm; Distance between Rear outlets = 30.2mm
    PDU Form FactorHorizontal (1U)
    Shipping Dimensions (hwd / in.)3.00 x 10.90 x 20.30
    Shipping Weight (lbs.)7.50
    Unit Dimensions (hwd / in.)1.750 x 17.250 x 4.500
    Unit Weight (lbs.)7.4
    ENVIRONMENTAL
    Operating Temperature Range32° to 104°F (0° to 40°C)
    Storage Temperature Range-22° to 122°F (-30° to 50°C)
    Relative Humidity5% to 95% non-condensing
    Operating Elevation0-10000 ft. (0-3000 m)
    FEATURES & SPECIFICATIONS
    GroundingGrounding lug
    STANDARDS & COMPLIANCE
    Product CertificationsCAN/CSA-C22.2 No. 107.1 (Canada); UL 1778
    Product ComplianceRoHS; Trade Agreements Act (TAA)
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)5-year limited warranty

    Questions & Answers

    Services & Extended Warranties

    Extended Warranty

    Part Number Description
    WEXT1B Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management
    WEXT2B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management
    WEXT3B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.