Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • MTP / MPO to 8 x LC Fan-out Cable
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
  • Slim uniboot design saves space and makes cables easier to manage
  • Premium-grade ceramic ferrule designed specifically for 10GbE and faster applications
  • Sturdy plastic housing for long-lasting durability
  • OM3, 40GbE rated, 40GBASE-SR4
  • Backward compatible with existing 50/125 fiber
  • Plenum rated jacket

Features

  • MTP / MPO to 8 x LC Fan-out Cable
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
  • Slim uniboot design saves space and makes cables easier to manage
  • Premium-grade ceramic ferrule designed specifically for 10GbE and faster applications
  • Sturdy plastic housing for long-lasting durability
  • OM3, 40GbE rated, 40GBASE-SR4
  • Backward compatible with existing 50/125 fiber
  • Plenum rated jacket

Package Includes

  • 2M (6.56-ft.) MTP / MPO Fan-out Cable, MTP/MPO to 8 x LC, 40GbE OM3 Plenum
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185266
TechnologyMultimode
Optical Mode  OM3
CONNECTIONS
Side A - Connector 112-STRAND MTP/MPO (FEMALE)
Side B - Connector 1(8) LC DUPLEX (MALE)
Endface PolishPC
PolarityType B (cross)
PHYSICAL
Cable Jacket ColorAqua
Connector ColorAqua; Black; Aqua
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers8
Cable Length (ft.)6.6
Cable Length (in.)78.7
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.15
Fiber Cable Length2M (6.6 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.35 dB
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
BreakoutYes
TrunkYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.