Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$11.31 Avg. Price
2-outlet power strip distributes electricity to home and office electronics, including computers, power tools and appliances.
  • BS1363A outlets distribute power to appliances, tools, lighting and other electronics
  • Plugs directly into the wall (no cord required) for easy installation in tight spaces
  • 13A circuit breaker shuts down both UK outlets for safety in case of overload

Features

Compact Power Strip Delivers Electricity to 2 Devices at the Same Time
Compatible with standard electrical equipment, this Protect It!® power strip plugs directly into a wall outlet (no cord required). It features two BS1363A outlets and a durable white plastic housing. It is ideal for powering almost anything with a compatible plug, including computers and mobile devices to appliances and power tools.
Compact High-Impact Housing Makes Connecting in Tight Spaces Easier
This direct-plug power strip is easy to install in confined spaces, such as behind furniture. One outlet is located on top of the unit, so a connected power cord runs parallel to the wall, allowing you to push furniture against the wall to maximize space.
Premium Safety Features Designed for Protecting Your Valuable Equipment
An integrated 13A circuit breaker protects all outlets and automatically cuts power if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Package Includes

PS1B 2-Outlet Direct-Plug Power Strip, BS1363A Outlets, White
RoHS compliant

Specifications

OVERVIEW
UPC Code037332251572
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service230V (220-250V)
Voltage Compatibility (VAC)220-250
Input Plug TypeBritish
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) British BS 1363A
Circuit Breaker (amps)13
Right-Angle OutletsYes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorWhite
Material of ConstructionPlastic
Power Cord ColorWhite
Housing ColorWhite
Mounting Holes or SlotsYes
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)2.00 x 4.70 x 2.90
Shipping Weight (lbs.)0.25
Unit Dimensions (hwd / in.)2.000 x 2.200 x 2.800
Unit Weight (lbs.)0.81
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.