Part Number: N080-D25-2M-WH
Securely conceals your network cabling, protects it from damage, and keeps it neat and organized outside of walls.
- Includes 20 white bases and caps
- Easy installation on desired surface with self-adhesive tape
- Caps slide into channel to lock into place
- Each raceway 2 meters in length
- 16 mm (0.63 in.) x 25 mm (0.98 in.) opening
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N080-D25-2M-WH comes with 20 sets of white two-meter raceway wiring duct—20 bases and 20 caps. The PVC raceway securely encloses your network or other cabling, protects it from damage, and keeps it neat and organized. Self-adhesive tape fastens the bases to any desired surface. The caps slide securely into the channel, locking it in place.
Features
- Easy to install on desired surface with self-adhesive tape
- 16 mm (0.63 in.) x 25 mm (0.98 in.) opening
- Caps slide into channel to lock into place
- Constructed from durable PVC (base) and ABS (cap)
- Includes 20 raceway bases and 20 caps
TAA-Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332198082 |
Accessory Type | Cable Management Accessories |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed) |
CONNECTIONS
Number of Ports | 0 |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 4.30 x 4.60 x 79.20 |
Shipping Weight (lbs.) | 17.20 |
Unit Dimensions (hwd / in.) | 0.980 x 0.630 x 7.870 |
Unit Weight (lbs.) | 0.79 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Cable Management
Model Number | Description | |
---|---|---|
N080-C25-EC-WH | Raceway End Cap, 20 Pack, White, TAA | |
N080-C25-IC-WH | Raceway Inside Corner Connector, 20 Pack, White, TAA | |
N080-C25-L-WH | Raceway L Connector, 20 Pack, White, TAA | |
N080-C25-OC-WH | Raceway Outside Corner Connector, 20 Pack, White, TAA | |
N080-C25-ST-WH | Raceway Straight Connector, 20 Pack, White, TAA | |
N080-C25-T-WH | Raceway T Connector, 20 Pack, White, TAA | |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Images