2-Port HDMI Splitter - 4K @ 30Hz, HDCP 1.3
- Supports Full 3D and video resolutions up to 4K @ 30 Hz (3840 x 2160) as specified in HDMI 1.4
- Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound audio
- Expand the number of connected displays, up to 128, by cascading up to 3 levels of splitters together
- Plug and play; no software or drivers required
- 3-year limited warranty
Overview
Features
- Simultaneously transmit the video and audio from an HDMI source to multiple HDMI monitors
- Supports Full 3D and video resolutions up to 4K @ 30 Hz (3840 x 2160)
- Supports 36-bit Deep Color (12-bits per channel)
- Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound audio
- Supports video amplifier bandwidth of 340MHz / 3.4Gbps per channel (10.2Gbps total)
- HDCP and EDID compatible
- Plug and play; no software or drivers required
- The B118-002-UHD features a built-in cable (1.6-ft / 0.5m) to connect to the source
- Supports Lip Sync pass-through
- Supports xvYCC and x.vColor
- Supports the use of DVI sources and displays with the use of an optional DVI to HDMI adapter (sold separately)
- Supports a maximum distance 23 ft. (7 m) from splitter to display
- Cascade up to 3 levels of splitters together to increase the number of connected monitors up to 128
Specifications
OVERVIEW
UPC Code | 037332183880 |
AC Adapter | Input: 100-240V, 50/60Hz, 0.2A; Output: 5V, 1A, 4 ft. |
Technology | HDMI |
VIDEO
Max Supported Video Resolution | 4K @ 30Hz (3840 x 2160) |
Max. Distance (Between any 2 Units) | 10ft (3m) |
Max Number of Ports (Entire Chain) | 128 |
Max Supported Color Depth | 36-bit Deep Color |
3D Video Supported | Yes |
AUDIO
Audio Specification | DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Built-In Cable Length (ft.) | 1.64 |
Built-In Cable Length (in.) | 19.68 |
External Power Supply Plug(s) | NEMA 1-15P North America |
Bus Powered | No |
Product Length (in.) | 22 |
Product Length (ft.) | 1.8 |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V, 50/60Hz, 0.2A |
External Power Supply Output Specs (V / A) | 5V / 1A |
External Power Supply Cord Length (ft.) | 4 |
External Power Supply Cord Length (m.) | 1.2 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 9mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | CE; ETL; UL |
Power Over Cable (PoC) Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Signal) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Rackmountable | No |
Unit Dimensions (hwd / in.) | 0.67 x 2.0 x 2.3 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.33 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 158 °F (0 to 70 °C) |
Storage Temperature Range | 14 to 176 °F (-10 to 80 °C) |
BTUs | 7.2 BTU/Hr |
Power Consumption (Watts) | 2.1 |
Operating Humidity Range | 10% to 85 % RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | (2) HDMI (FEMALE) |
Connector Plating | Gold |
FEATURES & SPECIFICATIONS
HDMI Specification | 1.4 |
HDCP Specification | 1.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B118002UHD model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P569-006-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
![]() |
P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) |
![]() |
P569-010-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.