Part Number: B004-VPA2-K-R
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B004-VPA2-K-R is available on the model support page
Overview
Features
- Fast, easy switching via keyboard hot keys or push buttons
- Plug-and-play setup - no software required
- Hot-swap capability allows easy addition or removal of computers without powering down the switch or other computers
- Speaker and microphone connections allow sharing of audio components between systems (standard 3.5 mm audio connections)
- Independent audio switching allows you to listen to audio from one computer while switching to the other computer
- Supports video resolutions up to 2048 x 1536 (standard 15-pin VGA connectors)
- Supports Microsoft® IntelliMouse® and the scrolling wheel on most mice
- Compact design saves desk space
- Does not require an AC adapter
- Compatible with all major operating systems
- Includes two, 6ft Cable Kits
System Requirements
- Console: VGA, SVGA or Multisync Monitor, PS/2 Keyboard and PS/2 Mouse
- Computers: VGA, SVGA or Multisync Monitor Port, PS/2 Keyboard Port and PS/2 Mouse Port
- Audio (Optional): Speakers with standard 3.5mm Connectors and a computer with 3.5mm ports
- Compatible with all major operating systems
Package Includes
- Compact 2-port PS/2 KVM Switch with Audio
- (2) 6ft PS/2 KVM Cable Kits and (2) 6ft 3.5mm Audio Cable Kits
- Owner's Manual with Warranty Information
Specifications
OVERVIEW
UPC Code | 037332140050 |
Console | No |
Max CPU | 2 |
Technology | PS/2; VGA/SVGA; Stereo Audio |
CONNECTIONS
Number of Ports | 2 |
PC/Server Connections | PS/2; VGA |
Included KVM Cable (Equipment Side) - Connector 1 | HD15 (Male) |
Included KVM Cable (Equipment Side) - Connector 2 | (x2) MiniDIN6 (Male) |
Included KVM Cable (Equipment Side) - Connector 3 | (x2) 3.5mm (Male) |
Local Console Ports - Port 3 | (x2) 3.5mm (Female) |
PHYSICAL
Color | Black |
LCD Monitor (in.) | Not Applicable |
Shipping Dimensions (hwd / in.) | 3.00 x 7.40 x 7.60 |
Shipping Weight (lbs.) | 1.90 |
ENVIRONMENTAL
BTUs | 17.065 |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys |
IP Remote Access | No |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
0DT60002 | PS/2 to USB Converter |
Documents & Downloads
Documentation
Useful Web Pages
Product Images