Part Number: PCI-D9-02-LP
This Model has been retired and has not been replaced. An Owner's Manual and other information for the PCI-D9-02-LP is available on the model support page
Overview
The PCI-D9-02-LP 2-Port DB9 Serial PCI Card adds two DB9 serial ports to your computer or server. By adding the PCI-D9-02-LP to a computer with no DB9 ports or not enough of them, you can upgrade your DB9 capability without having to buy a new computer.
Perfect for home or office, the PCI-D9-02-LP supports data transfer rates up to 115.2 Kbps on each port. It easily installs inside your computer in just a few minutes. The low-profile bracket’s interface is compatible with universal 3.3V and 5V 32-bit PCI/PCI-X slots. Allow the appropriate drivers to automatically install on your hard drive (a driver CD is included if they don’t), and connect DB9 serial extension cables (such as P520-006) to the card’s DB9 connectors.
The PCI-D9-02-LP is fully compliant with PCI Local Bus Specification Revision 2.3 and compatible with industrial standard 16550 UART. On-chip 256-byte depth FIFO in transmit and receive paths of each port. Supports hardware and software flow control; PCI IRQ sharing and PCI power management; 5-, 6-, 7-, 8- and 9-bit serial formats; Even, Odd, None, Space and Mark parity; and 1- or 2-stop bit operation.
Features
- Upgrades your DB9 capability without buying a new computer or server
- Each port supports data transfer rates up to 115.2 Kbps
- Perfect for home or office use
- Low-profile bracket to fit shorter cases
Easy to Install Inside Your Computer
- Compatible with universal 3.3V and 5V 32-bit PCI/PCI-X slots
- Appropriate drivers install to your hard drive automatically
Loaded with the Latest Features
- Complies with PCI Local Bus Specification Revision 2.3
- Compatible with industrial standard 16550 UART
- On-chip 256-byte depth FIFO in transmit and receive paths of each port
- Supports hardware and software flow control
- Supports PCI IRQ sharing and PCI power management
- Supports 5-, 6-, 7-, 8- and 9-bit serial formats
- Supports Even, Odd, None, Space and Mark parity
- Supports 1- or 2-stop bit operation
System Requirements
- Computer with available universal 3.3V and 5V 32-bit PCI/PCI-X slot
- Windows (XP and later) or Linux (2.6.x and later)
Package Includes
- PCI-D9-02-LP 2-Port DB9 Serial PCI Card with 16550 UART, Low Profile
- Driver CD
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332193698 |
CONNECTIONS
Number of Ports | 2 |
PHYSICAL
Color | Red |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 1.00 x 5.00 x 5.80 |
Shipping Weight (lbs.) | 0.20 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images