Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

2-Port DB9 (RS-232) Serial PCI Card with 16550 UART, Full Profile


Adds 2 DB9 serial ports to your PCI computer or server or replaces existing DB9 ports.
  • Each port supports data transfer rates up to 115.2 Kbps
  • Complies with PCI Local Bus Specification Revision 2.3
  • Compatible with universal 3.3V and 5V 32-bit PCI/PCI-X slots
  • Compatible with industrial standard 16550 UART
  • Works with Windows® and Linux®
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PCI-D9-02

Have a Question?
Contact Us

Overview

The PCI-D9-02 2-Port DB9 Serial PCI Card adds two DB9 serial ports to your computer or server. By adding the PCI-D9-02 to a computer with no DB9 ports or not enough of them, you can upgrade your DB9 capability without having to buy a new computer.

Perfect for home or office, the PCI-D9-02 supports data transfer rates up to 115.2 Kbps on each port. It easily installs inside your computer in just a few minutes. The standard bracket’s interface is compatible with universal 3.3V and 5V 32-bit PCI/PCI-X slots. Allow the appropriate drivers to automatically install on your hard drive (a driver CD is included if they don’t), and connect DB9 serial extension cables (such as Tripp Lite’s P520-006) to the card’s DB9 connectors.

The PCI-D9-02 is fully compliant with PCI Local Bus Specification Revision 2.3 and compatible with industrial standard 16550 UART. On-chip 256-byte depth FIFO in transmit and receive paths of each port. Supports hardware and software flow control; PCI IRQ sharing and PCI power management; 5-, 6-, 7-, 8- and 9-bit serial formats; Even, Odd, None, Space and Mark parity; and 1- or 2-stop bit operation.

Features

Adds 2 DB9 (RS-232) Serial Ports to Your Computer
  • Upgrades your DB9 capability without buying a new computer or server
  • Each port supports data transfer rates up to 115.2 Kbps
  • Perfect for home or office use

Easy to Install Inside Your Computer
  • Compatible with universal 3.3V and 5V 32-bit PCI/PCI-X slots
  • Appropriate drivers install to your hard drive automatically

Loaded with the Latest Features
  • Complies with PCI Local Bus Specification Revision 2.3
  • Compatible with industrial standard 16550 UART
  • On-chip 256-byte depth FIFO in transmit and receive paths of each port
  • Supports hardware and software flow control
  • Supports PCI IRQ sharing and PCI power management
  • Supports 5-, 6-, 7-, 8- and 9-bit serial formats
  • Supports Even, Odd, None, Space and Mark parity
  • Supports 1- or 2-stop bit operation

System Requirements

  • Computer with available universal 3.3V and 5V 32-bit PCI/PCI-X slot
  • Windows (XP and later) or Linux (2.6.x and later)

Package Includes

  • PCI-D9-02 2-Port DB9 Serial PCI Card with 16550 UART, Full Profile
  • Driver CD
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193681
PHYSICAL
ColorRed
Cable Length (ft.)0
Shipping Dimensions (hwd / in.)1.00 x 5.00 x 5.80
Shipping Weight (lbs.)0.20
CONNECTIONS
Ports2
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

A driver CD is included in the box.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the PCID902 model support page.

Documents & Downloads

support icon

Do you own a
PCI-D9-02

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.