Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Control two DisplayPort 1.2 computers using one DisplayPort monitor, keyboard and mouse. Connect a USB 2.0 hub (sold separately) to share USB peripherals, such as printers and hard drives, between computers.

  • Supports video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Switch between computers via remote selector, hotkeys or mouse
  • Supports DisplayPort Dual Mode (DP++), EDID and HDCP
  • Upgradable firmware
  • Compatible with Windows®, Mac®, Linux and Sun
  • 3-year limited warranty

Overview

The desktop B004-DP2UA2-K 2-Port DisplayPort KVM Switch lets you access, control, boot and reboot two 4K DisplayPort computers using one DisplayPort monitor, keyboard and mouse. Switching between computers is quick and simple using a connected remote port selector, keyboard hotkeys or mouse scroll wheel. The B004-DP2UA2-K supports Multi-Stream Transport (MST), so you can use multiple monitors via one DisplayPort connector.

By adding a powered USB 2.0 hub (sold separately) to the switch, you increase functionality by allowing USB peripherals—such as printers, hard drives, scanners, webcams and thumb drives—to be shared between computers. You can also plug microphones and speakers into the 3.5 mm mini-stereo jacks. Because audio and the B004-DP2UA2-K can be switched independently of each other, you can access one computer while listening to audio on the other.

All necessary cables are included. The B004-DP2UA2-K supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, 2.1-channel surround sound, HD Audio, EDID and HDCP. All connected computers receive the console monitor’s EDID information to ensure top video quality.

The B004-DP2UA2-K is easy to set up with no software or drivers to install. It supports Windows, Mac, Linux and Sun. It also supports DisplayPort Dual Mode (DP++) for directly outputting single-link DVI or HDMI signals via adapter.

Features

Access and Control Two 4K DisplayPort Computers with One KVM Switch
  • Switch between computers using remote port selector, hotkeys or mouse wheel
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports DisplayPort Dual Mode (DP++) for directly outputting single-link DVI or HDMI signals via adapter
  • Auto Scan feature cycles between computers at regular intervals for at-a-glance observation of activity
  • Multi-Stream Transport (MST) lets you use multiple monitors via one DisplayPort connector

Independent Audio Switching
  • 3.5 mm mini-stereo speaker and microphone jacks allow sharing of audio equipment between computers
  • Listen to audio files on one computer while accessing the other computer
  • Supports 2.1-channel surround sound and HD Audio (through DisplayPort playback)

Independent USB 2.0 Peripheral Sharing
  • Adding an optional USB hub (sold separately) allows connection of peripherals, such as printers, hard drives, scanners, webcams and thumb drives

Easy Plug-and-Play Setup and Use
  • Compatible with Windows, Mac, Linux and Sun
  • Bus-powered with no external power supply, software or drivers to install
  • Compliant with EDID and HDCP
  • Upgradable firmware
  • Works with multimedia keyboards, multi-function mice, and wireless keyboards and mice

System Requirements

Console
  • DisplayPort monitor capable of supporting highest resolution of any computer in installation
  • USB keyboard/mouse
  • Speakers with 3.5 mm male connector (if using audio function)

Computer
  • DisplayPort audio/video port (connecting non-DP computers is not recommended)
  • USB port
  • 3.5 mm audio jack (if using audio function)

MST requires source computers to be compatible with DisplayPort 1.2 and either a DisplayPort MST hub or DisplayPort monitors with the ability to daisy-chain

Package Includes

  • B004-DP2UA2-K 2-Port DisplayPort KVM Switch 4K 60 Hz
  • (2) DisplayPort monitor cables
  • (2) USB A/B device cables
  • (2) 3.5 mm stereo audio cables
  • Remote port selector
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193179
Max CPU2
TechnologyUSB 2.0 (High Speed); DisplayPort; Stereo Audio
VIDEO
Number of Monitors Supported1
Max Supported Video Resolution3840 x 2160 (4K x 2K) @60 Hz
Max Number of Ports (Entire Chain)2
Extended ModeNo
Mirror ModeNo
INPUT
Bus Powered  Yes
CONNECTIONS
Number of Ports2
Computer/Server PortsDP, USB, 3.5mm Audio Jack (Audio)
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsUSB; DisplayPort
Side A - Connector 1(2) DISPLAYPORT (FEMALE)
Side A - Connector 2(2) 3.5MM (FEMALE)
Side A - Connector 3(2) USB B (FEMALE)
Side B - Connector 1(1) DISPLAYPORT (FEMALE)
Side B - Connector 2(1) 3.5MM (FEMALE)
Side B - Connector 3(2) USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsKVM FOCUS (ILLUMINATES SOLID); AUTO-SCAN (FLASHES)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Cable Jacket ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 6.70 x 9.40
Shipping Weight (lbs.)1.60
Unit Dimensions (hwd / in.)1.800 x 6.500 x 3.500
Unit Weight (lbs.)0.26
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 80% RH, Non-Condensing
Operating Temperature32° to 122°F (0° to 50°C)
COMMUNICATIONS
HotkeyYes
Port ControlHotkeys, OSD, Remote Toolbar
IP Remote Access  No
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
MST Support  Yes
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
Displayport Specification1.2; 1.3
Autoscan Duration  CAN BE SET TO 3, 5, 10 OR 20 SECONDS, WITH 5 SECONDS BEING THE DEFAULT
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Adapter Cables

  Model Number Description
DisplayPort 1.2 to DVI Active Adapter Cable (DP with Latches to DVI-D Dual Link M/M), 6 ft. (1.8 m) P581-006-V2 P581-006-V2 DisplayPort 1.2 to DVI Active Adapter Cable (DP with Latches to DVI-D Dual Link M/M), 6 ft. (1.8 m)
DisplayPort 1.2 to VGA Active Adapter Cable (DP with Latches to HD15 M/M), 6 ft. (1.8 m) P581-006-VGA-V2 P581-006-VGA-V2 DisplayPort 1.2 to VGA Active Adapter Cable (DP with Latches to HD15 M/M), 6 ft. (1.8 m)
DisplayPort 1.2 to HDMI Adapter Cable (DP with Latches to HDMI M/M), 4K, 6 ft. (1.8 m) P582-006-V2 P582-006-V2 DisplayPort 1.2 to HDMI Adapter Cable (DP with Latches to HDMI M/M), 4K, 6 ft. (1.8 m)
DisplayPort 1.2 to HDMI Active Adapter Cable (DP with Latches to HDMI M/M), 4K, 6 ft. (1.8 m) P582-006-V2-ACT P582-006-V2-ACT DisplayPort 1.2 to HDMI Active Adapter Cable (DP with Latches to HDMI M/M), 4K, 6 ft. (1.8 m)

Video Splitters & Multiviewers

  Model Number Description
2-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA B156-002 B156-002 2-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA
2-Port DisplayPort to DVI Multi-Monitor Splitter, MST Hub, 3840 x 1200 @ 60Hz, DP1.2, TAA B156-002-DVI B156-002-DVI 2-Port DisplayPort to DVI Multi-Monitor Splitter, MST Hub, 3840 x 1200 @ 60Hz, DP1.2, TAA
2-Port DisplayPort to HDMI Multi-Monitor Splitter MST Hub, 4K UHD, DP1.2, TAA B156-002-HDMI B156-002-HDMI 2-Port DisplayPort to HDMI Multi-Monitor Splitter MST Hub, 4K UHD, DP1.2, TAA

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.