Part Number: B156-002-DVI-V2
Displays the same image on 2 DVI monitors, extends the desktop across them, or combines both into one large monitor. Ideal for digital signage in schools, churches, conference rooms, trade shows and retail outlets.
- Supports HD video resolutions up to 1080p @ 60 Hz (1920 x 1080)
- Built-in 6 in. cable connects directly to DisplayPort source
- Supports up to 48-bit Deep Color (16 bits per channel)
- Works with all operating systems
- Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound
- 3-year limited warranty
Graphics Card Requirement
Computer with DisplayPort 1.2-compatible graphics card (e.g. AMD Radeon with AMD Eyefinity) required for video wall mode. Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers with feature set limited to that of your equipment. Compatibility with older graphics cards not guaranteed. MST compliant DisplayPort 1.2 graphics cards are limited to a bandwidth of 21.6 Gbps amongst all monitors, with higher resolution monitors using up more bandwidth. 1080p monitors will use up approximately 22% of bandwidth, whereas 4K monitors will use 40% or more. As each monitor will be different, it is necessary to verify the percentage of bandwidth being used by each monitor in the display settings interface for your graphics card. If the total percentage of bandwidth taken up by all of the connected monitors exceeds 100%, an image will not display on one or more of them.Maximum supported video resolutions and number of monitors depend on your graphics card. Check graphics card specifications to determine its capabilities.
Overview
Features
- Ideal for digital signs in schools, churches, conference rooms, trade shows and retail settings
- Displays same image on 2 monitors simultaneously in mirror mode
- Extends desktop across 2 monitors in extended mode
- Combines 2 monitors into one large monitor in video wall mode
- Built-in 6 in. cable connects directly to DisplayPort source
- LEDs indicate when monitors are receiving a signal
- Supports HD video resolutions up to 1080p @ 60 Hz (1920 x 1080)
- Expanded video resolutions are supported in video wall mode, such as 3840 x 1080 in a horizontal 1 x 2 configuration or 1920 x 2160 in a vertical 2 x 1 configuration
- Supports HDCP, EDID and DDC
- Supports 48-bit Deep Color (16 bits per channel)
- Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
- Works with all operating systems
- Plug and play—no software, drivers or external power supply required
- Included USB Micro-B cable provides power
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer with DisplayPort 1.2-compatible graphics card (e.g. AMD Radeon with AMD Eyefinity) required for video wall mode.
- Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers with feature set limited to that of your equipment. Compatibility with older graphics cards not guaranteed.
- Mac OS X does not support MST for NVIDIA and Intel Graphics Processor Units, limiting video display on connected monitors to mirror mode.
- Maximum supported video resolutions and number of monitors depend on your graphics card. Check graphics card specifications to determine its capabilities.
- Monitor(s) with DVI input.
Package Includes
- B156-002-DVI-V2 2-Port DisplayPort to DVI Multi-Monitor Splitter, MST Hub, DP1.2, TAA
- USB Micro-B cable, 3 ft.
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332193377 |
Product Type | Splitter |
Technology | DVI; DisplayPort |
Host Connector | DISPLAYPORT (MALE) |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p) @ 60Hz |
Max Supported Color Depth | 48-bit Deep Color |
3D Video Supported | Yes |
AUDIO
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
POWER
Power Consumption (Watts) | 4.1 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side A - Connector 2 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Connector Plating | Nickel |
Contact Plating | Gold |
Input x Output | 1 x 2 |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x2) Orange (Monitor Signal) |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 7.90 x 5.60 x 1.70 |
Shipping Weight (lbs.) | 0.41 |
Unit Dimensions (hwd / in.) | 3.000 x 2.400 x 1.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.154 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 167°F (10° to 75°C) |
Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
BTUs | 14 BTU/Hr |
COMMUNICATIONS
EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
MST Support | Yes |
Displayport Specification | 1.2 |
HDCP Specification | 1.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Multi-Stream Transport (MST) allows multiple monitors to be connected over a single DisplayPort or Mini DisplayPort connection. To use MST, you need monitors that support DisplayPort 1.2 daisy chaining or a DisplayPort MST Hub (also referred to as an MST splitter or DisplayPort splitter). For a full explanation of MST, see DisplayPort Multi-Stream Transport (MST) Explained.
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
USB Cables
Model Number | Description | |
---|---|---|
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) | |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- How to Use a DisplayPort Multi-Stream Transport Hub
https://tripplite.eaton.com/video/how-to-use-a-displayport-multi-stream-transport-hub/138649
Product Images