Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Converts and splits a DisplayPort video signal for display on two HDMI monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, retail settings, trade shows and classrooms.

  • Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)
  • Included USB Micro-B cable supplies power to unit
  • Works with all operating systems
  • Compact enough for easy carrying in backpack or laptop bag
  • Plug and play—no software or drivers required
  • 3-year limited warranty

Overview

The B157-002-HD 2-Port DisplayPort to HDMI Splitter converts and splits a DisplayPort video signal for display on two HDMI-enabled monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, retail settings, trade shows and classrooms, this compact splitter features a built-in DisplayPort cable that connects to the source. It lets you use your existing HDMI displays instead of buying new DisplayPort monitors or docking stations.
The B157-002-HD supports video resolutions up to 1080p @ 60 Hz (1920 x 1080), as well as HDCP, EDID and DDC. Orange LEDs next to each output port indicate whether the splitter is powered on and transmitting a signal to the connected displays. The splitter works with all operating systems and is small enough to carry in your backpack or computer bag. Plug-and-play convenience means no software or drivers are needed. An included USB Micro-B cable connects between the source and the splitter to provide power, so no external power supply is required.

Features

Converts and Splits DisplayPort Signal to 2 HDMI Displays Simultaneously
  • Ideal for offices, conference rooms, trade shows and classrooms
  • Built-in DisplayPort cable connects to source
  • Included USB Micro-B cable supplies power to splitter
  • Save money on new DisplayPort displays or docking stations
Top-Shelf Performance
  • Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)
  • Complies with HDCP, EDID and DDC
  • LEDs indicate whether splitter is powered on and transmitting signal to connected displays
Easy to Use Almost Anywhere
  • Works with all operating systems
  • Plug and play—no software, drivers or external power supply required
  • Compact unit fits easily in backpack or computer bag

Package Includes

  • B157-002-HD 2-Port DisplayPort to HDMI Splitter
  • USB Micro-B cable, 3 ft.
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332191304
Product TypeSplitter
TechnologyHDMI; DisplayPort
Host ConnectorDISPLAYPORT (FEMALE)
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p) @ 60Hz
Max Supported Color Depth36-bit Deep Color
3D Video SupportedYes
AUDIO
Audio Specification7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
CONNECTIONS
Number of Ports2
Side A - Connector 1DISPLAYPORT (MALE)
Side A - Connector 2MICRO-USB B (FEMALE)
Side B - Connector 1(2) HDMI (FEMALE)
Connector PlatingNickel
Input x Output1 x 2
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x2) Orange (Monitor Signal)
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Wire Gauge (AWG)28
Cable Length (ft.)0
Shipping Dimensions (hwd / in.)1.70 x 7.90 x 5.60
Shipping Weight (lbs.)0.60
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.154
COMMUNICATIONS
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
MST Support  No
Displayport Specification1.2
HDCP Specification1.3
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

USB Cables

  Model Number Description
Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) UR05C-003-RARB UR05C-003-RARB Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.