Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Controls 2 DisplayPort-enabled desktop or notebook computers using one centralized DisplayPort or HDMI monitor and USB keyboard/mouse.

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Carries High Dynamic Range (HDR) signals for expanded color accuracy
  • Dual-mode DisplayPort (DP++) support allows connection of a local HDMI display
  • Dual USB 3.0 hub ports let you share USB peripherals among connected computers
  • Push buttons, hotkeys and included IR remote allow easy toggling between computers
  • 3-year limited warranty

Features

Connects 2 DisplayPort-Enabled Devices to a Single Monitor, Keyboard and Mouse
This KVM switch lets you access, control, boot and reboot two computers with DisplayPort connectors and switch between them. In addition to desktop and notebook computers, the switch also connects up to two media centers, video game systems, Blu-ray and DVD players, cable and satellite boxes, DVRs and other DisplayPort-enabled devices. Both computers share one monitor, USB keyboard and USB mouse, which saves space on your desk or workspace.
Supports DisplayPort++ for Connecting an HDMI or DisplayPort Monitor
The B005-DPUA2-K supports DP++, allowing incoming DisplayPort signals to be converted to HDMI. It features one DisplayPort output and one HDMI output, though only one monitor may be used at a time.
Switching Between Computers Is Fast and Easy
Use the front-panel push buttons, hotkey commands, mouse movement or the included IR remote control for quick and easy toggling between computers. You can also use the Auto Scan feature to scan all connected computers in five-second intervals automatically. LEDs indicate which computer is currently selected. Please note: Mouse Traversal is a permanent feature and cannot be disabled.
USB Cables Are Included to Facilitate a Simple Setup
Use the included USB 3.0 cables to connect your computers to the KVM switch. The plug-and-play B005-DPUA2-K requires no drivers, so you can connect and use it immediately. It works with all major operating systems, including Windows, macOS and Linux.
USB Hub Lets You Share Peripherals between Computers
Two USB 3.0 hub ports allow you to share USB peripherals, such as printers, hard drives, scanners, webcams and flash drives, between both connected computers. The ports support USB 3.0 data transfer speeds up to 5 Gbps and are backward compatible with earlier USB generations.
Transmits Crystal-Clear True 4K Video with HDR and 4:4:4 Color
The B005-DPUA2-K supports Ultra HD resolutions up to 4096 x 2160 (4K x 2K) at 60 Hz, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This KVM switch also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Designed for Convenient Mounting with Included Brackets
The heavy-duty metal housing comes with mounting brackets for permanent installation on a wall or beneath a desk with user-supplied hardware. The included DC power supply connects to any standard AC power source.

System Requirements

  • Console with DisplayPort or HDMI monitor, USB keyboard/mouse and (optional) speakers with 3.5 mm connectors
  • Computers with DisplayPort connector, USB-A port and (optional) 3.5 mm audio jack
  • Windows, macOS or Linux operating system

Package Includes

  • B005-DPUA2-K 2-Port DisplayPort/USB KVM Switch
  • IR extender
  • IR remote control
  • (2) USB 3.0 A-to-B cables (M/M)
  • External power supply (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V 3A). Included Interchangeable Plug Adapters (US, UK, EU & Australia).
  • Mounting brackets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332254887
Max CPU2
TechnologyDisplayPort; HDMI; USB 2.0 (High Speed)
VIDEO
Number of Monitors Supported1
Max Supported Video Resolution4K x 2K (4096 x 2160) @ 60 Hz (HDMI and DisplayPort)
Max Number of Ports (Entire Chain)2
Extended ModeYes
Mirror ModeYes
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
AUDIO
Audio Specification7.1 Surround Sound
INPUT
Electrical Consumption (Max)15W(5V/3A)
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)5V / 3A
AC Power Adapter Cord Length (ft.)4
AC Power Adapter Cord Length (m)1.2
Nominal Input Voltage DescriptionRate Frequency:50/60Hz
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Voltage Compatibility (VDC)4.75 - 5.4
Input Frequency50/60Hz
POWER
Power Source TypeAC Adapter
DC Barrel PlugOD: 5.5 x 2.5 x 16.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)15.00
CONNECTIONS
Number of Ports2
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsDisplayPort; HDMI
Side A - Connector 1(3) 3.5MM (FEMALE)
Side A - Connector 2(2) USB 3.0 A (FEMALE)
Side B - Connector 1(2) USB A (FEMALE)
Side B - Connector 2HDMI (FEMALE)
Side B - Connector 3(3) DISPLAYPORT (FEMALE)
Side B - Connector 4(2) USB 3.0 B (FEMALE)
Side B - Connector 5(6) 3.5MM (FEMALE)
Side B - Connector 63.5mm x 1.35mm (5V DC Barrel)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDisplayport
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceDisplayport
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Connection to Power), Green (Online), Blue (Selected Port)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Cable Jacket ColorBlack
Total Number of Ports18
Shipping Dimensions (hwd / in.)2.56 x 9.06 x 7.89
Shipping Weight (lbs.)2.00
Unit Dimensions (hwd / in.)1.020 x 7.010 x 2.950
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Relative Humidity10% to 85% RH, Non-Condensing
Operating Temperature32° to 122°F (0° to 50°C)
Operating Humidity Range10% to 85% RH (No Condensation)
Storage Humidity Range5% to 90% RH (No Condensation)
Power Provided to Connected Device(s)10W
ESD Protection+/- 8kV (air-gap discharge) & +/- 4kV (contact discharge)
COMMUNICATIONS
HotkeyYes
IP Remote Access  No
IR Remote Extension SupportYes
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps)
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
Port SelectionHotkey; Mouse; Pushbutton; Remote Selector
Displayport Specification1.4
HDCP Specification1.4; 2.2
Driver RequiredNo
Autoscan Duration  5 to 999 seconds
Common Access Card (CAC) SupportNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) P312-003 P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft. (1.83 m) P579-006 P579-006 DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) U324-006 U324-006 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)

Accessories

  Model Number Description
DisplayPort KVM Cable Kit for B005-DPUA2-K and B005-DPUA4 KVM, 4K DP, USB 3.2, 3.5 mm, 6 ft. (1.8 m) P785-DPKIT06 P785-DPKIT06 DisplayPort KVM Cable Kit for B005-DPUA2-K and B005-DPUA4 KVM, 4K DP, USB 3.2, 3.5 mm, 6 ft. (1.8 m)
DisplayPort KVM Cable Kit for B005-DPUA2-K and B005-DPUA4 KVM, 4K DP, USB 3.2, 3.5 mm, 10 ft. (3.1 m) P785-DPKIT10 P785-DPKIT10 DisplayPort KVM Cable Kit for B005-DPUA2-K and B005-DPUA4 KVM, 4K DP, USB 3.2, 3.5 mm, 10 ft. (3.1 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.