4-Port DisplayPort/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, DP 1.4, USB Sharing
Controls 4 DisplayPort-enabled desktop or notebook computers using one centralized DisplayPort or HDMI monitor and USB keyboard/mouse.
- Supports 4K @ 60 Hz video resolutions as specified in HDMI 2.0
- Carries High Dynamic Range (HDR) signals for expanded color accuracy
- Dual-mode DisplayPort (DP++) support allows connection of a local HDMI display
- Dual USB 3.0 hub ports let you share USB peripherals among connected computers
- Push buttons, hotkeys and included IR remote allow easy toggling between computers
- 3-year limited warranty
B005-DPUA4 New
Have a Question?
Features
Typical Applications
- Share a keyboard, mouse and screen with up to 4 computers
- Connect up to 4 gaming consoles, media centers or other A/V devices for a home theater system with 4K resolution
- Save money and space by sharing USB peripherals, such as a printer and external hard drive, among 4 connected computers
Package Includes
- B005-DPUA4 4-Port DisplayPort/USB KVM Switch
- IR extender
- IR remote control
- External power supply (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V 3A)
- Mounting brackets
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332255020 |
Technology | DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed) |
VIDEO
Max Supported Video Resolution | 4K x 2K (4096 x 2160) @ 60 Hz (HDMI and DisplayPort) |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
AUDIO
Audio Specification | 7.1 Surround Sound |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America |
Bus Powered | No |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V; 50/60Hz; 0.6A |
External Power Supply Output Specs (V / A) | 5.0V, 3.0A |
External Power Supply Cord Length (ft.) | 3.5 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.5 x 16.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | CCC; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | White (KVM Port LED's) = Port in use; White (Power LED) = Power On; Green = Online |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Rackmountable | No |
Unit Dimensions (hwd / in.) | 1.02 x 9.57 x 2.95 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.11 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113°F (0 to 45°C) |
Storage Temperature Range | 14 to 176°F (-10 to 80°C) |
Power Consumption (Watts) | 11.75 |
Operating Humidity Range | 10% to 85% RH (No Condensation) |
Storage Humidity Range | 5% to 90% RH (No Condensation) |
ESD Protection | +/- 8kV (air-gap discharge); +/- 4kV (contact discharge) |
COMMUNICATIONS
Hotkey | Yes |
IP Remote Access | No |
IR Remote Extension Support | Yes |
CONNECTIONS
Ports | 4 |
PC/Server Connections | DisplayPort; HDMI |
Side A - Connector 1 | (3) 3.5MM (FEMALE) |
Side A - Connector 2 | (2) USB 3.0 A (FEMALE) |
Side B - Connector 1 | (2) USB A (FEMALE) |
Side B - Connector 2 | HDMI (FEMALE) |
Side B - Connector 3 | (4) USB 3.0 B (FEMALE) |
Side B - Connector 4 | (5) DISPLAYPORT (FEMALE) |
Side B - Connector 5 | (10) 3.5MM (FEMALE) |
Side B - Connector 6 | 3.5mm x 1.35mm (5V DC Barrel) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | Displayport; HDMI |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | Displayport |
FEATURES & SPECIFICATIONS
Autoscan (Y,N) | Y |
Autoscan Duration | 5 to 999 seconds |
Number of Users | 1 |
NIAP-Certified Secure | No |
On-Screen Display (OSD) | No |
Port Selection | Hotkey; Mouse; Pushbutton; Remote Selector |
Displayport Specification | 1.4 |
HDMI Specification | 2.0 |
HDCP Specification | 1.4; 2.2 |
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
Cat5 KVM Switch | No |
Common Access Card (CAC) Support | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P579-006 | DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft. (1.83 m) |
![]() |
P580-010 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. (3.05 m) |
![]() |
P580-015 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 15 ft. (4.57 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U322-010 | USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. (3.05 m) |
![]() |
U322-015 | USB 3.0 SuperSpeed Device Cable (AB M/M), 15 ft. (4.57 m) |
USB, Lightning & FireWire
Model Number | Description | |
---|---|---|
![]() |
U324-006 | USB 3.0 SuperSpeed Extension Cable (AA M/F), 6 ft. (1.83 m) |
![]() |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m) |
![]() |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m) |
![]() |
U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. (3.05 m) |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.