Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Controls 2 desktop, laptop or notebook computers using one DisplayPort monitor and one USB keyboard/mouse.
  • Supports UHD resolutions up to 4096 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video
  • Dual 4-ft. (1.22 m) DisplayPort, USB and 3.5 mm audio cables are built right in for instant use
  • Built-in remote port selector allows fast, easy toggling between computers
  • USB console mouse port also accepts powered USB hub for connecting peripherals
  • Widely compatible KVM switch works with Windows, Mac and Linux operating systems
  • 3-year limited warranty

Features

Connects 2 Computers to a Single Monitor, Keyboard and Mouse
This compact two-port NetDirector® KVM switch lets you access and control two desktop, laptop or notebook computers at the same time. Both computers share one DisplayPort monitor, USB keyboard and USB mouse, which saves space on your desk or workspace. The B032-DPUA2 works with Windows, Mac and Linux.
Built-In Cables for Fast and Simple Setup
All necessary cables are built right into the KVM switch. Connect your monitor, keyboard, mouse, and speakers to the switch’s console ports. Then, connect the DisplayPort, USB and 3.5 mm audio cables to the appropriate ports on your computers. The plug-and-play KVM switch requires no software, drivers or external power supply, so you can connect and use it immediately. Use the built-in remote port selector for quick and easy toggling between computers. In addition, the remote port selector allows you to enable/disable your monitor's auto-detection mode preventing lost productivity while waiting for your monitor to turn back on. Green LEDs indicate which computer is currently selected.
Connect a USB Hub to Share Peripherals between Computers
By connecting a powered USB hub (not included) to the USB console mouse port, you’ll be able to share multiple USB peripherals, such as printers, hard drives, scanners, webcams and flash drives, between the two computers.
Transmits Crystal-Clear 4K Video and Digital Audio
To send digital audio and Ultra High Definition video to a 4K-ready DisplayPort television, projector or monitor, connect the corresponding port to the display using a DisplayPort cable (such as P580-Series DP cables, sold separately). The KVM switch supports Ultra HD video resolutions up to 4096 x 2160 (4K x 2K) at 30 Hz.

System Requirements

  • Computer(s) with DisplayPort and USB inputs
  • DisplayPort monitor
  • USB keyboard
  • USB mouse

Package Includes

  • B032-DPUA2 2-Port DisplayPort 1.1/USB KVM Switch
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332235978
Max CPU2
TechnologyDisplayPort
VIDEO
Number of Monitors Supported1
Max Supported Video Resolution4096 x 2160 @30Hz
Max Number of Ports (Entire Chain)2
Extended ModeNo
Mirror ModeNo
INPUT
Built-In Cable Length (ft.)4
Built-In Cable Length (in.)48
Bus Powered  Yes
CONNECTIONS
Number of Ports2
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsDisplayPort; USB
Side A - Connector 1(2) 3.5MM (FEMALE); DISPLAYPORT (FEMALE); (2) USB A (FEMALE)
Side B - Connector 1(4) 3.5MM (MALE); (2) DISPLAYPORT (MALE); (2) USB A (MALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDisplayport
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceDisplayport
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x2) Green
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Cable Jacket ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 6.60 x 9.30
Shipping Weight (lbs.)1.50
Unit Dimensions (hwd / in.)1.200 x 3.310 x 3.280
Unit Packaging TypeBox
Unit Weight (lbs.)0.77
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 80% RH, Non-Condensing
Operating Temperature32° to 122°F (0° to 50°C)
COMMUNICATIONS
HotkeyNo
Port ControlPush Buttons
IP Remote Access  No
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps)
NIAP-Certified Secure  No
Number of Users1
Port SelectionRemote Selector
Displayport Specification1.1
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.