Model Number: B004-2DUA2-K

2-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/B0042DUA2K-FRONT-L.jpg

 
Control two computers with Dual Head DVI Video Cards via a single set of Keyboard, Mouse, and Dual Displays
  • 2-Port Dual Display DVI KVM Switch with Audio and USB 2.0 Hub, Cables included
  • Supports both Dual Link digital video resolutions up to 2560 x 1600, and analog resolutions up to 2048 x 1536
  • Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and a function that allows for switching via your mouse's scroll wheel
  • Built-in 2-Port USB 2.0 hub allows for the sharing of USB devices (CAC Card Reader, flash drives, web cams, powered USB hub, etc.) amongst the connected computers
  • 3.5 mm Mini Stereo jacks provide Speaker (2.1 stereo sound) and Microphone support to the connected computers
  • Quad-View Mode allows for computers with three- or four-head video cards to share KVM, audio and USB peripherals by connecting two Dual Display/Monitor KVM switches together
  • Quick installation without the need for software
  • Compatible with all major operating systems; Windows, Mac, Linux, Sun
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

$32556

TRPK03T

$53899

001291174

$38899

9775771

$34399

17-404-149

$32999

3119879

$34225

B00EZ3SXLG

$38399

B004-2DUA2-K

$38595

16204201

$38899

9775771

NetCommander® Multi-User Cat5 IP KVM Switches

Overview

Tripp Lite's B004-2DUA2-K 2-Port Dual Monitor KVM switch allows for the control of two computers with Dual Head DVI video cards via a single set of keyboard, mouse, and dual displays. Built-in USB 2.0 and 3.5 mm. Mini Stereo ports provide added functionality, allowing you to share USB peripherals (CAC Card Reader, flash drive, web cam, powered USB hub, etc.), Speakers (2.1 stereo sound), and Microphone amongst the connected computers. Switch between the connected computers using the front panel pushbuttons, keyboard hotkey commands, or a function that allows for switching via the scroll wheel on your mouse. Switch the KVM, USB, and Audio functionality all at the same time, or separately. KVM control can be fixed on one computer, while the USB 2.0 hub and/or Audio functionality is fixed on another. And set-up is quick and simple, with no software to install, and KVM cables included, so you're ready to go right out of the box.

The B004-2DUA2-K is the perfect solution for CAD/CAM and Graphic designers; Medical, Educational and Financial institutions; and High-End gaming. Its DVI-I connectors support both Dual Link digital resolutions up to 2560 x 1600, and analog resolutions up to 2048 x 1536. Connect a VGA monitor or computer port by using a P556-Series DVI to VGA adapter cable instead of the included DVI-D cables. Regardless of whether you use DVI or VGA, the KVM stores the EDID (Extended Display Identification Data) of the connected monitors, which ensures optimal display resolution and prevents any delay or change in video resolution when switching between or booting computers. This full time DDC support provides the necessary EDID information for optimal performance on Windows 7 and other operating systems. Additionally, if you have the need for more than two monitors, the KVM's Quad-View Mode allows for computers with three- or four-head video cards to share KVM, audio and USB peripherals by connecting two Dual Display/Monitor KVM switches together. All major operating systems are supported; Windows, Mac, Linux and Sun. Compliant with CE, FCC, RoHS, REACH. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • 2-Port Dual Display DVI KVM switch with Audio and USB 2.0 Hub, Cables included
  • Quad-View Mode allows computers with three- or four-head video cards to share KVM, audio and USB peripherals by connecting two Dual Display KVM switches together
  • Built-in 2-Port USB 2.0 hub allows for the sharing of USB devices (CAC Card Reader, flash drives, printer, etc.) amongst the connected computers
  • A powered USB hub may be connected to one of the USB ports to increase the number of connected peripherals
  • 3.5 mm Mini Stereo jacks provide Speaker (2.1 stereo sound) and Microphone support to the connected computers
  • Additional console audio jacks are conveniently located on the front panel of the KVM switch, making them ideal for use with IP phones
  • Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and a function that allows for switching via your mouse's scroll wheel
  • Switch the KVM, USB, and Audio functionality all at the same time, or separately. KVM control can be fixed on one computer, while the USB 2.0 hub and/or Audio functionality is fixed on another
  • Auto Scan mode allows you to scan the connected computers without having to manually switch between them
  • DVI-I connectors support both Dual Link digital resolutions up to 2560 x 1600, and analog resolutions up to 2048 x 1536
  • Connect a VGA monitor or computer port by using a P556-Series DVI to VGA adapter cable instead of the included DVI-D cables.
  • Compatible with all major operating systems; Windows, Mac, Linux, Sun
  • Supports 3D graphics and gaming
  • Supports hot plugging – Computers and devices can be unplugged and re-plugged without having to shut down the KVM switch
  • The KVM switch stores the EDID (Extended Display Identification Data) of the connected monitors, which ensures optimal display resolution and prevents any delay or change in video resolution when switching between or booting computers
  • Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
  • Supports VESA DDC2B emulation and TMDS signal pass-through
  • LEDs provide for easy monitoring of the connected computers
  • Power-On-Detection recognizes when a connected computer has been powered-off and automatically switches to the next powered-on computer
  • HDCP compliant
  • Complete keyboard emulation for error-free booting
  • Quick installation without the need for software
  • Sun/Mac keyboard support and emulation
  • Firmware upgradeable
  • Compliant with CE, FCC, RoHS, REACH
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

Console

  • Two DVI monitors capable of supporting the highest resolution out of any computer in the installation
  • USB keyboard and mouse

Computer:

  • (x2) DVI ports
  • USB port
  • Compatible with all major operating systems; Windows, Mac, Linux and Sun

Package Includes

  • B004-2DUA2-K KVM Switch
  • (x2) 6 ft. DVI-D Dual Link / USB KVM Cable Kits
  • (x2) 6 ft. DVI-D Dual Link Cables
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
  • Owner's Manual
TAA compliant
RoHS compliant

Specifications

OVERVIEW
Users 1
AC Adapter Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A
Max CPU 2
PHYSICAL
Unit Dimensions (hwd / in.) 1.75 x 10.25 x 3
Unit Weight (lbs.) 1.23
Color Black
ENVIRONMENTAL
Storage Temperature Range -4 to 140 F (-20 to 60 C)
Relative Humidity 0 to 80% RH, Non-Condensing
Operating Temperature 32 to 122 F (0 to 50 C)
COMMUNICATIONS
Port Control Push Buttons, Hotkeys
IP Remote Access No
CONNECTIONS
Ports 2
PC/Server Connections DVI; USB
Included KVM Cable (Equipment Side) - Connector 1 DVI-D Dual Link (Male)
Included KVM Cable (Equipment Side) - Connector 2 USB A (Male)
Included KVM Cable (Equipment Side) - Connector 3 (x2) 3.5 mm. (Male)
Local Console Ports - Port 3 (x2) 3.5 mm. (Female)
SPECIAL FEATURES
Cat5 KVM Switch No
CERTIFICATIONS
Certifications Compliant with CE, FCC, RoHS, REACH and the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite2-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub Cables included
 
3.8

(based on 4 reviews)

Ratings Distribution

  • 5 Stars

     

    (2)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (1)

  • 2 Stars

     

    (1)

  • 1 Stars

     

    (0)

50%

of respondents would recommend this to a friend.

Reviewed by 4 customers

Displaying reviews 1-4

Back to top

 
3.0

I honestly don't know what to think.

By Niff

from Detroit Area, M

Comments about Tripp Lite 2-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub Cables included:

I honestly don't know what to think. I like the fact that I can independently route my sound, KVM and up to two peripherals. This way I can be listening to music on my laptop while generating leads on my desktop. Or I could be printing off my desktop while working off my laptop. It is disappointing that the unit does not work with adapters (say DVI to Display Port). It does not play well with wireless keyboards. And, for some reason, it kept crashing. Further, My Windows 10 laptop does not seem to like it. That said, my Windows 7 Desktop has no issues with it besides not having a way to connect its video directly into it.

Comment on this reviewHelp Icon

 
5.0

Great Product

By Rico

from Salt Lake City, UT

Verified Reviewer

Comments about Tripp Lite 2-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub Cables included:

I use this product daily to switch between machines. All the equipment is solid, works great and has a great build quality. It is simple to setup and use. I highly recommend this product.

Comment on this reviewHelp Icon

 
2.0

Limited Mouse Support

By Dan

from San Diego, CA

Verified Buyer

Pros

  • Excellent Build Quality

Cons

  • Mouse side (back/forward) buttons don't work

Best Uses

    Comments about Tripp Lite 2-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub Cables included:

    To say I'm disappointed would be an understatement. Only the simple mouse functions are supported, i.e., movement, left/right button click and vertical scroll. I'm disappointed because when I click the left and right (back and forward) buttons, nothing happens. I didn't realize I used the buttons so much until I connected this KVM.

    As far as I can tell, all other features of the device integrate nicely. I have dual 30" displays with native resolution of 2560x1600 on Windows 7.

    The build quality is excellent. The rubber feet are strong and sturdy which prevents it from slipping when switching between computers.

    • Was this a gift?:
    • No

    Comment on this reviewHelp Icon

     
    5.0

    Works great!

    By Rico

    from Salt Lake City

    Pros

    • Easy to setup and operate.
    • It's compact.

    Cons

      Best Uses

      • Dual computer setup for home or business.

      Comments about Tripp Lite 2-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub Cables included:

      I've been using this device for over 6 months. It's consistent, works great and is easy to use. I have 2 desktops and I am able to switch between them quickly and easily. I've never had any problems and it's works perfectly every day.

      • Was this a gift?:
      • No

      Comment on this reviewHelp Icon

      Displaying reviews 1-4

      Back to top


      Accessories

      P759-006
      P759-006

      DVI / USB / Audio KVM Cable Kit, 6-ft.

      More... Prices
      P759-010
      P759-010

      DVI / USB / Audio KVM Cable Kit, 10-ft.

      More... Prices
      P759-015
      P759-015

      DVI / USB / Audio KVM Cable Kit, 15-ft.

      More... Prices
      P312-006
      P312-006

      3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6-ft.

      More... Prices
      P312-010
      P312-010

      3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10-ft.

      More... Prices
      P312-015
      P312-015

      3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15-ft.

      More... Prices
      P556-003
      P556-003

      DVI to VGA Monitor Cable, High Resolution Cable with RGB Coax (DVI-A to HD15 M/M), 3-ft.

      More... Prices
      P556-006
      P556-006

      DVI to VGA Monitor Cable, High Resolution Cable with RGB Coax (DVI-A to HD15 M/M), 6-ft.

      More... Prices
      P556-010
      P556-010

      DVI to VGA Monitor Cable, High Resolution Cable with RGB Coax (DVI-A to HD15 M/M), 10-ft.

      More... Prices
      P560-006
      P560-006

      DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.

      More... Prices
      P560-010
      P560-010

      DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.

      More... Prices
      P560-015
      P560-015

      DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15-ft.

      More... Prices
      U022-006
      U022-006

      USB 2.0 Hi-Speed A/B Cable (M/M), 6-ft.

      More... Prices
      U022-010
      U022-010

      USB 2.0 Hi-Speed A/B Cable (M/M), 10-ft.

      More... Prices
      U022-015
      U022-015

      USB 2.0 Hi-Speed A/B Cable (M/M), 15-ft.

      More... Prices

      Extended Warranties

      WEXT1E
      WEXT1E

      1-Year Extended Warranty - For select Tripp Lite Products

      More... Prices
      WEXT2E
      WEXT2E

      2-Year Extended Warranty - For select Tripp Lite Products

      More... Prices
      WEXT3E
      WEXT3E

      3-Year Extended Warranty - For select Tripp Lite Products

      More... Prices


      Find more products by tag:


      Clear List