2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables
Part Number: B004-DUA2-HR-K
- Control 2 computers with a single DVI monitor, USB keyboard and USB mouse
- Supports DVI Dual Link resolution 2560 x 1600
- 2 sets 6ft cables included
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
- 2-Port DVI Dual Link/USB KVM switch with 7.1 channel surround-sound audio and USB 2.0 peripheral sharing (B004-DUA2-HR-K)
- Built-in 2-Port USB 2.0 hub allows USB devices to be shared amongst computers connected to the KVM switch
- 3.5 mm Mini Stereo Speaker and Microphone jacks allow a single microphone to provide audio input to each of the connected computers, and let you listen to the audio output of each computer on a single set of speakers
- B004-DUA2-HR-K features additional audio jacks for use with 7.1 channel surround-sound
- An additional set of console audio jacks are conveniently located on the front panel of the KVM switch, making them ideal for use with IP phones
- The KVM, USB and Audio can be switched independently of each other
- Features mouse port switching functionality*, which allows users accessing the KVM switch with a scroll mouse to switch between ports by double-clicking the mouse’s scroll wheel
- Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and the mouse switching function*
- Auto Scan mode allows you to scan the connected computers without having to manually switch between them
- Supports both analog and digital video signals, allowing for the connection of a VGA computer and/or monitor with a DVI to VGA adapter
- Supports digital video resolutions up to 2560 x 1600 and analog video resolutions up to 2048 x 1536
- Multi-platform support – Compatible with Windows, Mac, Sun and Linux
- Supports hot-plugging – Computers and devices can be unplugged and re-plugged without having to shut down the KVM switch
- The KVM switch stores the monitor’s EDID (Extended Display Identification Data) to optimize display resolution
- LEDs provide for easy monitoring of connected computers
- Power-On-Detection recognizes when a connected computer has been powered-off and automatically switches to the next powered-on computer
- HDCP compliant
- Console mouse port emulation/bypass feature supports most mouse drivers and multifunction mice
- Console keyboard port emulation/bypass feature supports most gaming/multimedia keyboards
- Complete keyboard emulation for error-free booting
- Multilingual keyboard mapping – supports English, Japanese, and French keyboards
- Quick installation without the need for software
- Sun/Mac keyboard support and emulation**
- Firmware upgradeable
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
*The mouse switching function is disabled by default, and needs to be turned on via keyboard hotkey command. It is only available when using a mouse with a scroll wheel.
**PC keyboard combinations emulate Sun/Mac keyboards. Sun/Mac keyboards only work with their own computers.
System Requirements
- DVI or VGA* port
- A USB port
- 3.5 mm Mini Stereo microphone and speaker jacks (If using the audio feature)
*Requires an adapter, such as Tripp Lite’s P556-Series DVI to VGA adapter cables. Note that the included DVI cables and cable kits are DVI-D only, and cannot be converted to VGA using an adapter. Video from a VGA computer will only display if a VGA monitor is connected.
Package Includes
- B004-DUA2-HR-K KVM Switch
- (x2) 6-ft. (1.83 m) USB KVM Cable Kits
- (x2) 6-ft. (1.83 m) 7.1 Surround Sound Cables
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332183033 |
Max CPU | 2 |
Technology | USB 2.0 (High Speed); DVI; Stereo Audio |
VIDEO
Max Supported Video Resolution | 2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG) |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A |
External Power Supply Input Specs (V / Hz / A) | 100-240V 50/60Hz 0.5A |
External Power Supply Output Specs (V / A) | 5.3V/ 2.4A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply Plug(s) | NEMA 1-15P North America |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Online (Orange), USB Link (Green) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Shipping Dimensions (hwd / in.) | 8.30 x 12.80 x 3.90 |
Shipping Weight (lbs.) | 4.59 |
Unit Dimensions (hwd / in.) | 2.2 x 10.6 x 3.5 |
Unit Weight (lbs.) | 2.4 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122°F |
Storage Temperature Range | -4 to 140°F |
Relative Humidity | 0 to 80% RH, Non-Condensing |
BTUs | 17.07 BTU/Hr |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD Mouse Switching |
IP Remote Access | No |
CONNECTIONS
Number of Ports | 2 |
PC/Server Connections | DVI; USB |
Side A - Connector 1 | (2) DVI-I DUAL LINK (FEMALE) |
Side A - Connector 2 | (2) USB B (FEMALE) |
Side A - Connector 3 | (12) 3.5MM (FEMALE) |
Side B - Connector 1 | (1) DVI-I DUAL LINK (FEMALE) |
Side B - Connector 2 | (8) 3.5MM (FEMALE) |
Side B - Connector 3 | (4) USB A (FEMALE) |
FEATURES & SPECIFICATIONS
Autoscan (Y,N) | Y |
Autoscan Duration | (1-99 SECONDS) |
Number of Users | 1 |
NIAP-Certified Secure | No |
USB Specification | USB 2.0 (up to 480 Mbps) |
Cat5 KVM Switch | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | BSMI; FCC; PSE; RoHS; UL; cUL |
Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) |
![]() |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
![]() |
P312-015 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) |
![]() |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P560-010 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
![]() |
P560-015 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images