2-Port DVI/USB KVM Switch with Audio and Cables
- Control 2 computers with a single DVI monitor, USB keyboard and USB mouse
- Switch ports via keyboard hotkeys or pushbuttons
- Allows for the sharing of audio components between systems; listen to music from one computer while accessing another
- Features two USB 2.0 ports for the sharing of USB peripherals between the connected computers
- (x2) 4-ft. (1.22 m) USB cables and (x2) 4-ft. (1.22 m) DVI + Audio KVM cable kits included
- Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
- Compatible with all major operating systems
- 3-year limited warranty
B004-DUA2-K-R
Have a Question?
Features
- Fast, easy switching via keyboard hotkeys or pushbuttons
- Plug-and-play setup - no software required
- Hot-swap capability allows easy addition or removal of computers without powering down the switch or other computers
- Speaker and microphone connections allow for the sharing of audio components between systems
- Independent audio/mic and USB peripheral switching function allows for an uninterrupted experience. A computer can be printing on a printer connected to one of the USB 2.0 peripheral ports, while you listen to audio from and access another computer; all at the same time.
- Supports 2-Channel Stereo Audio
- Features two USB 2.0 ports for the sharing of USB peripherals (e.g. flash drives, printers, etc.) between the connected computers
- Uses DVI-I technology, allowing for the transmission of a digital (up to 1920 x 1200) or analog (up to 2048 x 1536) signal. A DVI to VGA adapter, such as Tripp Lite's P126-000, is required for conversion to an analog monitor.
- To connect to a HDMI monitor, a DVI to HDMI adapter such as Tripp Lite's P132-000 is required (Audio is not supported when converting from DVI to HDMI).
- Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
- Supports Microsoft® IntelliMouse® and the scrolling wheel on most mice
- (x2) 4-ft. (1.22 m) USB cables and (x2) 4-ft. (1.22 m) DVI + Audio KVM cable kits included
- Compatible with all major operating systems
System Requirements
- KVM Console: A DVI monitor, USB keyboard, and USB mouse
- Computers: DVI-I port (P118-000 DVI-I to DVI-D Adapter is required for computers with DVI-D ports), and USB Port
- Audio (Optional): A microphone and speakers with 3.5mm Mini-Stereo connectors and a computer with 3.5mm Mini-Stereo ports
- Compatible with all major operating systems
Package Includes
- B004-DUA2-K-R
- (x2) 4-ft. (1.22 m) DVI-I + 3.5mm Audio Cable kits
- (x2) 4-ft. (1.22 m) USB A-B Device Cables
- Owner's Manual
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.4A Output: 5V, 2A)
Specifications
OVERVIEW
UPC Code | 037332140036 |
Max CPU | 2 |
Technology | USB 2.0 (High Speed); DVI; USB; Stereo Audio |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (Digital), 2048 x 1536 (Analog) |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | NEMA 1-15P North America |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.0A |
External Power Supply Output Specs (V / A) | 5V / 2.4A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.5 x 9.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | FCC; UL; cUL; TUV; CB |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (PC 1); Blue (PC 2) |
PHYSICAL
Color | Silver |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 5.60 x 8.20 x 7.10 |
Shipping Weight (lbs.) | 2.90 |
Unit Dimensions (hwd / in.) | 1.1 x 6.1 x 2.9 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.4 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 0%-90% RH, Non-Condensing |
BTUs | 245.52 |
Power Consumption (Watts) | 4.7 |
COMMUNICATIONS
IP Remote Access | No |
CONNECTIONS
Ports | 2 |
PC/Server Connections | DVI; USB |
Side A - Connector 1 | (2) DVI-I (FEMALE) |
Side A - Connector 2 | (2) USB B (FEMALE) |
Side B - Connector 1 | DVI-I (FEMALE) |
Side B - Connector 2 | (4) USB A (FEMALE) |
Side B - Connector 3 | (2) 3.5MM (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | DVI-I Single-Link |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | DVI-I Single-Link |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
Number of Users | 1 |
NIAP-Certified Secure | No |
Port Selection | Pushbutton; Hotkey |
USB Hub Ports | Yes |
Number of USB Hub Ports | 2 |
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
Cat5 KVM Switch | No |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) |
![]() |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
![]() |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P560-006-A | DVI Dual Link Cable with Audio, Digital TMDS Monitor Cable (DVI-D and 3.5mm M/M), 6 ft. (1.83 m) |
![]() |
P560-010 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
![]() |
P562-006 | DVI Dual Link Extension Cable, Digital TMDS Monitor Cable (DVI-D M/F), 6 ft. (1.83 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P118-000 | DVI-I to DVI-D Dual Link Video Cable Adapter (F/M) |
![]() |
P556-006 | DVI to VGA High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.83 m) |
![]() |
P562-001-45L | DVI Dual Link Digital Extension Adapter Cable with 45 degree Left Plug (DVI-D M/F), 1 ft. (0.31 m) |
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P126-000 | DVI to VGA Cable Adapter (DVI-I to HD15 F/M) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.